Miniature Surface Mount Transformers

RoHS-konform
  • Designed specifically for use with Maxim RS-232 / RS-485 interface ICs
  • Also specified by Linear Technology and Sipex
  • Ideal for isolated bias supplies for SiC and GaN gate driver, such as the Skyworks Si827x series.
  • Suitable for gate drive and other power applications
  • Miniature surface mount package
  • Stainless steel cover serves as an excellent pick and place surface

Jetzt kaufen:
Anzahl Einzelpreis
1 $2,62
250 $2,25
500 $1,96
1000 $1,52
3000 $1,30
5000 $1,19

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:
  Chipset
Linear
LT1952
Linear
LTC3900
Maxim
250/251
Maxim
253/845
Maxim
3535E
Sipex
SP3222
Sipex
SP3232
 Q4470-CL      
 S5394-CL             
 U6982-CL      
 T6437-DL            
 S5499-DL            
 T6650-DL             

Technische Daten

Electrical specifications at 25°C.

Teilenummer 1
(Hover for schematics)
Leistung (W) 2 Pri/Sek-
Spannung (V)
Eingangsspannung (V) Induktivität
min (µH)
DCR max 3 Windungsverhältnis Kapazität
typ (pF) 4
Volt-Zeit-
Produkt (V-µs) 5
Isolations-
spannung (Vrms) 6
Gehäusemaße
Pri (Ω) Sec (Ω) Pri : Sec
Q4470-CLD 0,25 5 / 5 5 400 0,950 1,250 1 : 1.3 0,87 32 1500 C
S5394-CLD 0,25 5 / 10 5 400 0,950 0,950 1 : 1 0,92 32 1500 C
U6982-CLD 0,75 3,3 / 5 3,3 59 0,700 1,800 1 : 2.1 0,93 32 1500 C
T6437-DLD 1,5 5 / 5 5 1000 1,010 1,955 1 : 1 1,88 134 1500 D
S5499-DLD 1 5 / 24 5 160 0,540 4,280 1 : 5 1,59 48 1500 D
T6650-DLD 1 5 / 24 5 176 1,015 8,250 1 : 5 1,25 48 1500 D
Hinweise
  1. When ordering, please specify packaging code: e.g. Q4470-CLD
  2. Calculated output power is based on 150 kHz operating frequency. Power rating varies depending on application.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Capacitance measured from full primary to full secondary at 200 kHz.
  5. Volt-time product is for the primary.
  6. 1500 Vrms isolation between windings.

Anschlüsse:

  • Tin-silver over tin over nickel over phos bronze.

Verpackung:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (Size C: 1000 per full reel; Size D: 500 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
−40°C to +85°C
Lagertemperaturbereich:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Pläne/Diagramme

Q4470 S5394 U6982 T6437 S5499 T6650
q4470-cls.gif s5394-cls.gif u6982-cls.gif t6437-dls.gif s5499-dls.gif t6650-dls.gif

Physikalische Eigenschaften

mintranscd.gif
mintransdd.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T C size part_or_c-(1).gif
D size part_or_u-(1).gif
1000 (C size) 330 100 13 22,4 16,4 16 12 4 2 5,33 0,34
500 (D size) 330 100 13 30,4 24,4 24 16 4 2 6,13 0,36

Allgemeine Spezifikation

Gewicht:
Q4470-CL, S5394-CL, U6982-CL = 510 - 550 mg; S5499-DL,T6437-DL,T6650-DL = 0.98 - 1.1 g
Verpackung:

C Size: 1000 per 13″ reel Plastic tape: 16 mm wide, 0.34 mm thick, 12 mm pocket spacing, 5.33 mm pocket depth
D Size: 500 per 13″ reel Plastic tape: 24 mm wide, 0.36 mm thick, 16 mm pocket spacing, 6.13 mm pocket depth

Löten/Reinigen

Löttemperaturbeständigkeit:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produktreihen