Coilcraft B0695-A Flyback Transformer for Texas Instruments LM5020 PWM Controller
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

SMT Flyback Transformer for
Texas Instruments LM5020

  • Developed for TI LM5020 PWM Controller
  • Can be used in PoE applications
  • 36 – 72 V input, 3.3 V, 4.5 A output (with secondary windings connected in parallel)
  • 12 V Bias output
  • 1 MHz operating frequency
  • Low profile, surface mount
  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations

SPECIFICATIONS


Part number1
Click to get parts
Lat 0 A
±10%2
(µH)
L at Ipk
±10%3
(µH)
DCR max4
(Ohms)
Leakage
L max5
(µH)
Turns ratio6 Capacitance7
(pF)
Ipk3
(A)  
Isolation8
(Vrms)
pri : sec pri : aux
B0695-AL_ 110.099.00.656 (1 - 3)
0.133 (4 – 6)
0.019 (12 – 7)
0.019 (11 – 8)
0.019 (10 – 9)
1.111 : 0.231 : 0.691101.51500
1When ordering, please specify packaging code: e.g. B0695-ALD
Packaging:D = 13" machine-ready reel
EIA 481 embossed plastic tape (175 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc
3 Ipk is the peak primary current drawn at minimum input voltage
4 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Leakage inductance measured between pins 4 and 6 with all other pins shorted.
6 Turns ratio is with the secondary windings connected in parallel.
7 Capacitance measured between pins 3 and 4 with all other pins shorted.
8 Isolation is measured from the primary and bias windings to the secondary.
9 Ambient temperature range: –40°C to +85°C
10Storage temperature range: Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018