XEL50xx Ultra Low-loss Power Inductors | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Ultra Low-loss Power Inductors
for High-frequency Applications

XEL50xx Power Inductors for High-frequency Applications
Our XEL50xx Family of high-performance, molded power inductors offer exceptionally low DC resistance and ultra-low AC losses, greatly improving power converter efficiency
at high frequencies (2 to 5+ MHz) and high ripple current. The use of high switching frequencies
or high ripple current allows a corresponding lower inductance value, resulting in a physically smaller part (5.28 × 5.48 mm) for the same electrical specs. All XEL50xx Family inductors are qualified to AEC-Q200 Grade 1 standards (−40°C to +125°C ambient) with a maximum part temperature of +165°C, making them suitable for automotive and other harsh-environment applications.
XEL5020 Power Inductors XEL5020 Series
XEL5030 Power Inductors XEL5030 Series
XEL5050 Power Inductors NEW! XEL5050 Series
 

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: June 28, 2018