Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

MSS7341 Series Shielded
Surface Mount Power Inductors

  • Magnetically shielded
  • Saturation current rating up to 3.72 Amps
  • Low DC resistance for greater efficiency
  • For high-temperature, AEC-Q200 Grade 1 qualified parts, consider the MSS7341T.
  • For a lower profile part with the same footprint, see MSS7331
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. RoHS compliant matte tin over nickel over phos bronze terminations (current production) or gold over nickel over phos bronze terminations (prior production)
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C385

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(µH)

Percent
tolerance3
DCR (Ohms)4 SRF typ5
(MHz)
Isat (A)6 Irms (A)7
nom max 10%
drop  
20%
drop  
30%
drop  
20°C  
rise
40°C 
rise
MSS7341-332_L_ 3.3 30,20 0.014 0.018 58.0 2.74 3.28 3.72 3.95 5.00
MSS7341-502_L_ 5.0 30,20 0.018 0.023 49.0 2.30 2.82 3.16 3.40 4.70
MSS7341-622_L_ 6.2 30,20 0.024 0.027 42.0 2.18 2.66 2.98 3.05 4.30
MSS7341-742_L_ 7.4 30,20 0.027 0.031 35.0 1.82 2.18 2.46 2.80 4.10
MSS7341-872_L_ 8.7 30,20 0.029 0.034 33.0 1.86 2.34 2.62 2.80 3.90
MSS7341-103ML_ 10 20 0.032 0.038 32.0 1.64 1.92 2.10 2.80 3.80
MSS7341-123ML_ 12 20 0.040 0.050 27.0 1.48 1.76 1.92 2.45 3.30
MSS7341-153ML_ 15 20 0.047 0.055 26.0 1.36 1.60 1.78 2.05 3.00
MSS7341-183ML_ 18 20 0.065 0.075 25.0 1.20 1.46 1.62 1.85 2.65
MSS7341-223ML_ 22 20 0.074 0.082 22.0 1.02 1.26 1.42 1.70 2.35
MSS7341-273ML_ 27 20 0.091 0.109 19.0 0.97 1.12 1.26 1.50 2.10
MSS7341-333ML_ 33 20 0.104 0.124 17.0 1.00 1.14 1.28 1.50 1.95
MSS7341-393ML_ 39 20 0.115 0.130 15.0 0.85 1.01 1.12 1.50 1.90
MSS7341-473ML_ 47 20 0.127 0.155 14.0 0.74 0.92 1.00 1.50 1.85
MSS7341-563ML_ 56 20 0.174 0.202 11.0 0.68 0.80 0.87 1.25 1.60
MSS7341-683ML_ 68 20 0.236 0.250 9.6 0.62 0.73 0.80 1.00 1.35
MSS7341-823ML_ 82 20 0.257 0.290 8.5 0.57 0.66 0.72 1.00 1.25
MSS7341-104ML_ 100 20 0.286 0.310 7.2 0.54 0.64 0.71 0.90 1.15
MSS7341-154ML_ 150 20 0.438 0.475 6.0 0.45 0.53 0.58 0.86 1.14
MSS7341-224ML_ 220 20 0.660 0.710 5.0 0.35 0.41 0.47 0.57 0.78
MSS7341-474ML_ 470 20 1.21 1.45 3.0 0.24 0.28 0.32 0.43 0.57
MSS7341-684KL_ 680 10 1.85 1.98 2.5 0.22 0.27 0.29 0.42 0.56
1 When ordering, please specify termination and packaging codes: e.g. MSS7341-104MLD
  Termination: L = RoHS compliant matte tin over nickel over phos bronze (current production) or gold over nickel over phos bronze (prior production)
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over gold over nickel over phos bronze or S = non-RoHS tin-lead (63/37) over gold over nickel over phos bronze.
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (1200 parts per full reel).
C = 7" reel, machine-ready 
EIA-481 embossed plastic tape. Special order (300 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
3 Tolerances in bold are stocked for immediate shipment.
4 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 SRF measured using an Agilent/HP 8573D network analyzer and a Coilcraft SMD-D test fixture. Details
6 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
7 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
8 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
9 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +125°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: February 27, 2018