Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPO6610 Series Low Profile
Surface Mount Power Inductors

  • Very low profile power inductor - only 1 mm high!
  • Handles up to 2.1 Amps
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C367

SPECIFICATIONS


Part Number1
Click to get parts
Inductance2
±20% (µH)
DCR max3
(Ohms)
SRF typ
(MHz)
Isat4
(A)
Irms5
(A)
LPO6610-122ML_ 1.2 0.08 190 2.1 1.7
LPO6610-152ML_ 1.5 0.10 140 1.9 1.5
LPO6610-222ML_ 2.2 0.12 115 1.6 1.4
LPO6610-332ML_ 3.3 0.16 90 1.3 1.2
LPO6610-472ML_ 4.7 0.20 88 1.1 1.1
LPO6610-682ML_ 6.8 0.32 66 0.90 0.85
LPO6610-103ML_ 10 0.41 55 0.80 0.75
LPO6610-153ML_ 15 0.55 42 0.65 0.60
LPO6610-223ML_ 22 0.85 38 0.50 0.52
LPO6610-333ML_ 33 1.3 29 0.40 0.42
LPO6610-473ML_ 47 1.8 22 0.35 0.36
LPO6610-683ML_ 68 2.5 18 0.30 0.30
LPO6610-104ML_ 100 3.5 14 0.25 0.26
LPO6610-154ML_ 150 5.0 12 0.18 0.21
LPO6610-224ML_ 220 7.0 10 0.16 0.18
LPO6610-334ML_ 330 15.0 8 0.13 0.13
1 When ordering, please specify termination and packaging codes: e.g. LPO6610-334MLC
  Termination: L = Silver-palladium-platinum-glass frit terminations
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:

 

C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B LCR meter or equivalent.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 Isat: DC current at 25°C that causes a 10% (typ.) inductance drop from its value without current.
Temperature derating curves.
5 Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
6 Ambient temperature range: −40°C to +85°C with Irms current.
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017