Coilcraft 1206CS (3216) Wirewound Ceramic Chip Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

1206CS (3216)
Ceramic Chip Inductors

  • Inductance values from 3.3 nH to 1200 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Ceramic construction for highest possible self resonance (as high as 6200 MHz)
  • Excellent current carrying capacity for their size
  • RoHS compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C320
  • Need parts for space, military or other critical applications? See Coilcraft CPS 376RAA series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
Percent
tolerance3
Q min4 SRF min5
(MHz)
DCR max6
(Ohms)
Irms7
(mA)
1206CS-030XJE_ 3.3 @ 100 MHz 5 30 @ 300 MHz 6200 0.05 1000
1206CS-060XJE_ 6.8 @ 100 MHz 5 30 @ 300 MHz 5500 0.07 1000
1206CS-100XJE_ 10 @ 100 MHz 5 40 @ 300 MHz 4000 0.08 1000
1206CS-120X_E_ 12 @ 100 MHz 5,2 40 @ 300 MHz 3200 0.08 1000
1206CS-150X_E_ 15 @ 100 MHz 5,2 40 @ 300 MHz 3200 0.10 1000
1206CS-180X_E_ 18 @ 100 MHz 5,2 50 @ 300 MHz 2800 0.10 1000
1206CS-220X_E_ 22 @ 100 MHz 5,2 50 @ 300 MHz 2200 0.10 1000
1206CS-270X_E_ 27 @ 100 MHz 5,2 50 @ 300 MHz 1800 0.11 1000
1206CS-330X_E_ 33 @ 100 MHz 5,2 55 @ 300 MHz 1800 0.11 1000
1206CS-390X_E_ 39 @ 100 MHz 5,2 55 @ 300 MHz 1800 0.12 1000
1206CS-470X_E_ 47 @ 100 MHz 5,2 55 @ 300 MHz 1500 0.13 1000
1206CS-560X_E_ 56 @ 100 MHz 5,2,1 55 @ 300 MHz 1450 0.14 1000
1206CS-680X_E_ 68 @ 100 MHz 5,2,1 55 @ 300 MHz 1200 0.26 908
1206CS-820X_E_ 82 @ 100 MHz 5,2,1 55 @ 300 MHz 1200 0.21 912
1206CS-101X_E_ 100 @ 100 MHz 5,2,1 55 @ 300 MHz 1100 0.26 850
1206CS-121X_E_ 120 @ 100 MHz 5,2,1 60 @ 300 MHz 1100 0.26 800
1206CS-151X_E_ 150 @ 100 MHz 5,2,1 60 @ 300 MHz 950 0.31 750
1206CS-181X_E_ 180 @ 50 MHz 5,2,1 60 @ 300 MHz 906 0.43 700
1206CS-221X_E_ 220 @ 50 MHz 5,2,1 60 @ 300 MHz 760 0.50 670
1206CS-271X_E_ 270 @ 50 MHz 5,2,1 55 @ 300 MHz 738 0.56 630
1206CS-331X_E_ 330 @ 50 MHz 5,2,1 45 @ 150 MHz 650 0.62 590
1206CS-391X_E_ 390 @ 50 MHz 5,2,1 45 @ 150 MHz 600 0.75 530
1206CS-471X_E_ 470 @ 50 MHz 5,2,1 45 @ 150 MHz 550 1.30 490
1206CS-561X_E_ 560 @ 35 MHz 5,2,1 45 @ 150 MHz 470 1.34 460
1206CS-621X_E_ 620 @ 35 MHz 5,2,1 45 @ 150 MHz 470 1.58 460
1206CS-681X_E_ 680 @ 35 MHz 5,2,1 45 @ 150 MHz 450 1.58 430
1206CS-751X_E_ 750 @ 35 MHz 5,2,1 45 @ 150 MHz 440 2.25 320
1206CS-821X_E_ 820 @ 35 MHz 5,2,1 45 @ 150 MHz 420 1.82 400
1206CS-911X_E_ 910 @ 35 MHz 5,2,1 45 @ 150 MHz 410 2.95 310
1206CS-102X_E_ 1000 @ 35 MHz 5,2,1 45 @ 150 MHz 400 2.80 320
1206CS-122X_E_ 1200 @ 35 MHz 5,2,1 45 @ 150 MHz 380 3.20 300
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 1206CS-122XGEC
Tolerance: F = 1%, G = 2%, J = 5% (Table above shows stock tolerances in bold.)
Termination: E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
On reel but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
8 Ambient temperature range: −40°C to +125°C with Irms current.
9 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +140°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: December 02, 2019