Coilcraft 0603AF (1608) Wirewound Ferrite Chip Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0603AF Series
Ferrite Chip Inductors

  • Higher inductance values than other 0603 inductors
  • Ferrite construction and heavy gauge wire for high current handling
  • 5% inductance tolerance for all values
  • Inductance values from 15 nH to 10 µH
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • Samples are available in Coilcraft Designer's Kit C439
  • Need parts for space, military or other critical applications? See Coilcraft CPS 312RAM series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±5% (nH)
Q typ3 Impedance typ 
(Ohms)
SRF
typ4
(MHz)
DCR
max5
(Ohms)
Irms6
(A)
Color
code7
100 MHz 500 MHz
0603AF-15NXJE_ 15 @ 7.9 MHz 13 @ 7.9 MHz 10 42 3500 0.023 2.1 Yellow
0603AF-33NXJE_ 33 @ 7.9 MHz 13 @ 7.9 MHz 19 90 2300 0.028 1.9 Red
0603AF-39NXJE_ 39 @ 7.9 MHz 13 @ 7.9 MHz 23 113 2200 0.115 1.0 Green
0603AF-47NXJE_ 47 @ 7.9 MHz 13 @ 7.9 MHz 42 210 2250 0.052 1.7 White
0603AF-50NXJE_ 50 @ 7.9 MHz 15 @ 7.9 MHz 31 149 1830 0.052 1.7 Violet
0603AF-68NXJE_ 68 @ 7.9 MHz 15 @ 7.9 MHz 39 193 1500 0.150 0.88 Gray
0603AF-72NXJE_ 72 @ 7.9 MHz 15 @ 7.9 MHz 60 385 1800 0.065 1.5 Blue
0603AF-85NXJE_ 85 @ 7.9 MHz 15 @ 7.9 MHz 51 256 1600 0.065 1.5 Brown
0603AF-111XJE_ 110 @ 7.9 MHz 15 @ 7.9 MHz 70 350 1230 0.060 1.6 Red
0603AF-121XJE_ 120 @ 7.9 MHz 15 @ 7.9 MHz 76 410 1150 0.089 1.4 Black
0603AF-151XJE_ 150 @ 7.9 MHz 15 @ 7.9 MHz 89 468 1050 0.093 1.5 Yellow
0603AF-201XJE_ 200 @ 7.9 MHz 15 @ 7.9 MHz 120 685 880 0.115 1.4 Green
0603AF-241XJE_ 240 @ 7.9 MHz 15 @ 7.9 MHz 140 810 900 0.12 0.85 Violet
0603AF-271XJE_ 270 @ 7.9 MHz 15 @ 7.9 MHz 173 1023 750 0.22 0.68 Brown
0603AF-361XJE_ 360 @ 7.9 MHz 15 @ 7.9 MHz 210 1310 700 0.21 0.65 Blue
0603AF-391XJE_ 390 @ 7.9 MHz 15 @ 7.9 MHz 240 1565 700 0.300 0.64 Black
0603AF-421XJE_ 420 @ 7.9 MHz 11 @ 7.9 MHz 250 1925 685 0.33 0.61 Red
0603AF-471XJE_ 470 @ 7.9 MHz 15 @ 7.9 MHz 306 2253 575 0.37 0.61 Orange
0603AF-561XJE_ 560 @ 7.9 MHz 16 @ 7.9 MHz 371 3180 515 0.49 0.53 Blue
0603AF-601XJE_ 600 @ 7.9 MHz 16 @ 7.9 MHz 372 2778 540 0.552 0.51 Blue
0603AF-681XJE_ 680 @ 7.9 MHz 16 @ 7.9 MHz 420 3620 530 0.46 0.49 Orange
0603AF-821XJE_ 820 @ 7.9 MHz 16 @ 7.9 MHz 507 3300 325 0.58 0.42 Green
0603AF-102XJE_ 1000 @ 7.9 MHz 17 @ 7.9 MHz 663 9823 400 0.84 0.40 Black
0603AF-152XJE_ 1500 @ 7.9 MHz 17 @ 7.9 MHz 944 17,830 330 1.30 0.28 Orange
0603AF-222XJE_ 2200 @ 7.9 MHz 16 @ 7.9 MHz 5220 129 85 1.10 0.32 Red
0603AF-472XJE_ 4700 @ 7.9 MHz 16 @ 7.9 MHz 2100 220 60 1.50 0.26 Yellow
0603AF-103XJE_ 10000 @ 2.5 MHz 12 @ 2.5 MHz 1400 150 40 4.50 0.18 Gray
1 When ordering, please specify termination and packaging codes: e.g. 0603AF-103XJEW
Termination: E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5),
R = RoHS compliant matte tin over nickel over silver-platinum-glass frit
P = non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 0.1 Vrms, using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured on an Agilent/HP 4395A  network analyzer with an Agilent/HP 16193 test fixture.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured at 25°C using a Cambridge Technology Micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Temperature derating curves. This information is for reference only and does not represent absolute maximum ratings. Because of their open construction, these parts will not saturate.
7 Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.
8 Ambient temperature range: −40°C to +85°C with Irms current.
9 Storage temperature range: Component: −40°C to +100°C
Tape and reel packaging: −40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +50 to +300 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: August 06, 2018