Coilcraft 0402AF (1005) Wirewound Ferrite Chip Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0402AF Series
Ferrite Chip Inductors

  • Higher inductance values than other 0402 inductors
  • Ferrite construction for high current handling
  • 5% inductance tolerance for all values
  • 23 inductance values from 20 nH to 560 nH
  • RoHS Compliant. 260°C compatible. Gold over nickel over silver-palladium-glass frit terminations.
  • Samples are available in Coilcraft Designer's Kit C397
  • Need parts for space, military or other critical applications? See Coilcraft CPS 235RAM series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
Percent
tolerance
Impedance typ (Ohms) SRF typ3
(MHz)
DCR max4
(Ohms)
Irms5
(mA)
900 MHz 1.7 GHz
0402AF-200XJL_ 20 5 83 118 2600 0.050 1600
0402AF-220XJL_ 22 5,3,2 96 146 2500 0.065 1300
0402AF-330XJL_ 33 5 142 207 2300 0.060 1400
0402AF-360XJL_ 36 5,3,2 157 249 2300 0.075 1300
0402AF-390XJL_ 39 5,3,2 173 263 2200 0.115 830
0402AF-510XJL_ 51 5,3,2 218 330 1930 0.070 1100
0402AF-560XJL_ 56 5 239 360 1900 0.095 1000
0402AF-720XJL_ 72 5 311 453 1650 0.100 1000
0402AF-780XJL_ 78 5,3,2 344 522 1600 0.130 970
0402AF-101XJL_ 100 5,3,2 513 850 1400 0.160 900
0402AF-141XJL_ 140 5,3,2 629 949 1220 0.260 630
0402AF-181XJL_ 180 5,3,2 832 1270 1150 0.280 560
0402AF-201XJL_ 200 5 1110 1890 1000 0.440 400
0402AF-221XJL_ 220 5,3,2 1050 1560 1150 0.530 380
0402AF-251XJL_ 250 5 1230 1940 900 0.360 520
0402AF-271XJL_ 270 5,3,2 1320 1960 860 0.550 360
0402AF-301XJL_ 300 5,3,2 1550 2230 860 0.410 420
0402AF-331XJL_ 330 5 1850 2880 820 0.560 350
0402AF-361XJL_ 360 5 1920 2640 810 0.575 360
0402AF-391XJL_ 390 5 2350 2970 760 0.750 300
0402AF-421XJL_ 420 5 2270 2800 700 0.700 340
0402AF-471XJL_ 470 5,3,2 2680 3010 650 0.730 310
0402AF-561XJL_ 560 5,3,2 3620 3110 600 0.920 200
1 When ordering, please specify tolerance, termination, and packaging codes: e.g. 0402AF-561XJLW
Tolerance: G = 2%, H = 3%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant gold over nickel over silver-palladium-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Q = 7" machine-ready reel
EIA-481 punched paper tape (5000 parts per full reel).
U = Less than full reel
In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
2 Inductance measured at 7.9 MHz, 0.1 Vrms, using an Agilent/HP 4286A LCR meter or equivalent with a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces.
3 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.Details
4 DCR measured at 25°C using a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF805 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
5 Irms: Current that causes a 15°C temperature rise from 25°C ambient.This information is for reference only and does not represent absolute maximum ratings. Because of their open construction, these parts will not saturate.
6 Ambient temperature range: −40°C to +85°C with Irms current.
7 Storage temperature range: Component: −40°C to +100°C
Tape and reel packaging: −40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
10 Temperature coefficient of inductance (TCL): +25 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: November 21, 2019