Coilcraft 0201AF 0201 Ferrite Chip Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0201AF (0603)
Wirewound Ferrite Beads

  • Higher performance than other surface mount ferrite beads in the market
  • High impedance across a wide bandwidth; up to GHz band
  • Ferrite construction and heavy gauge wire for high current handling
  • Extremely low DCR for high current applications – as low as 0.15 Ohms
  • Eliminates high frequency noise in power supplies or RF signal isolation applications
  • RoHS Compliant, halogen free. 260°C compatible. Matte tin over nickel over
    silver-platinum-glass frit
  • Samples of all values available in Coilcraft Designer's Kit C471

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±10% (nH)
Impedance typ (Ohms) SRF typ3
(MHz)
DCR max4
(Ohms)
Irms5
(mA)
100 MHz 900 MHz
0201AF-330XKR_ 33 19.89 159.9 3400 0.150 340
0201AF-510XKR_ 51 29.56 238.5 2900 0.300 280
0201AF-680XKR_ 68 39.89 330.5 2600 0.330 220
0201AF-910XKR_ 91 53.12 437.4 2350 0.370 200
0201AF-111XKR_ 110 64.71 548.8 2100 0.480 170
0201AF-141XKR_ 140 81.77 706.3 2000 0.650 160
0201AF-171XKR_ 170 101.9 910.9 1850 0.860 140
0201AF-201XKR_ 200 118.6 1089 1700 1.250 110
1 When ordering, please specify packaging code: e.g. 0201AF-201XKRW
Packaging: W= 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
3 Q measured using an Agilent/HP 4991A with an Agilent/HP 16197 test fixture.
4 SRF is measured on an Agilent 8753D network analyser (or equivalent) with a Coilcraft SMD-D test fixture.Details
5 DCR measured at 25°C on a Cambridge Technology micro-ohmmeter (or equivalent) and a Coilcraft CCF858 test fixture, For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +85°C with Irms current
8 Storage temperature range: Component: −40°C to +100°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +100°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: May 02, 2018