Electrical specifications at 25°C. Operating voltage 0 — 60 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
|---|---|---|---|---|---|---|---|---|
| typ | max | 20°C rise | 40°C rise | |||||
| XAL1510-472MED | 4.7 | 3.4 | 3.8 | 12.7 | 39.0 | 21.0 | 29.0 | |
| XAL1510-682MED | 6.8 | 4.2 | 4.6 | 11.5 | 36.0 | 19.0 | 26.0 | |
| XAL1510-822MED | 8.2 | 6.0 | 7.5 | 10.8 | 30.0 | 18.0 | 24.0 | |
| XAL1510-103MED | 10 | 6.8 | 9.0 | 10.1 | 26.3 | 16.0 | 22.0 | |
| XAL1510-153MED | 15 | 9.2 | 12.4 | 8.0 | 23.0 | 13.0 | 18.0 | |
| XAL1510-223MED | 22 | 14.5 | 16.0 | 6.3 | 18.7 | 10.5 | 14.0 | |
| XAL1510-333MED | 33 | 18.7 | 20.0 | 5.8 | 16.7 | 8.6 | 12.0 | |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
|
| all except -333 | 150 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 10,26 | 0,4 | |
| -333 only | 150 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 11,26 | 0,4 | |