Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

MSS1246T Series

High Temperature Power Inductors

RoHS compliant AEC-Q flag
Coilcraft MSS1246T Series shielded surface-mount power inductors feature low DC resistance and excellent current handling in a wide range of inductance values, making them a cost-effective option for a variety of general-purpose applications. 
  • Low-loss ferrite drum core for flat inductance vs current
  • Low DC resistance for greater efficiency
  • Excellent current handling
  • Magnetic shielding allows high-density mounting
  • AEC-Q200 Grade 1 (−40°C to +125°C)​

Need parts for space, military or other critical applications?
See Coilcraft AE566PNB Series | See Coilcraft ML566PNB Series | See Coilcraft MS566PNB Series
Buy Now:
Count Unit price
1 $2.41
200 $1.62
600 $0.98
1000 $0.77
2400 $0.66
5000 $0.61

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C417 33 (3 of each) $100.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2 Tolerance (%) DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
MSS1246T-102MLC 1.0 20 5.6 6.3 100 18.1 20.6 22.2 6.0 8.0
MSS1246T-152MLC 1.5 20 8.7 9.7 85.0 14.1 15.9 17.1 5.8 7.8
MSS1246T-272MLC 2.7 20 10.3 11.5 70.0 11.7 13.2 14.2 5.0 6.8
MSS1246T-332MLC 3.3 20 15.1 16.8 65.0 9.7 11.1 12.0 4.5 6.3
MSS1246T-472MLC 4.7 20 19.1 21.3 42.0 8.6 9.7 10.4 4.4 6.0
MSS1246T-562MLC 5.6 20 22.1 24.6 37.0 7.6 8.7 9.4 4.0 5.8
MSS1246T-682MLC 6.8 20 24.9 27.7 33.0 7.4 8.4 9.0 3.7 5.2
MSS1246T-822MLC 8.2 20 27.4 30.5 31.0 6.8 7.7 8.3 3.4 4.7
MSS1246T-103MLC 10 20 36.8 40.9 27.0 5.9 6.7 7.2 2.9 3.9
MSS1246T-123MLC 12 20 38.9 43.3 24.0 5.3 6.0 6.5 2.7 3.7
MSS1246T-153MLC 15 20 48.6 54.1 22.0 4.7 5.4 5.8 2.5 3.4
MSS1246T-183MLC 18 20 51.0 56.7 19.0 4.3 4.9 5.3 2.4 3.2
MSS1246T-223MLC 22 20 60.3 67.0 18.0 3.8 4.3 4.8 2.3 3.1
MSS1246T-273MLC 27 20 67.5 75.0 16.0 3.5 4.0 4.3 2.1 2.9
MSS1246T-333MLC 33 20 81.7 90.8 15.0 3.2 3.7 4.0 1.9 2.6
MSS1246T-393MLC 39 20 95.2 106 13.3 3.0 3.5 3.7 1.7 2.4
MSS1246T-473MLC 47 20 121 134 12.3 2.7 3.1 3.3 1.5 2.1
MSS1246T-563MLC 56 20 134 149 10.6 2.5 2.8 3.0 1.4 2.0
MSS1246T-683MLC 68 20 167 186 9.7 2.3 2.5 2.7 1.3 1.8
MSS1246T-823MLC 82 20 189 210 8.8 2.0 2.3 2.5 1.2 1.7
MSS1246T-104MLC 100 20 217 241 8.0 1.8 2.1 2.2 1.2 1.7
MSS1246T-124KLC 120 10 287 319 7.2 1.6 1.9 2.0 1.0 1.4
MSS1246T-154KLC 150 10 327 363 6.6 1.5 1.7 1.8 0.95 1.3
MSS1246T-184KLC 180 10 380 422 5.9 1.4 1.6 1.7 0.89 1.2
MSS1246T-224KLC 220 10 488 543 5.3 1.2 1.4 1.5 0.76 1.0
MSS1246T-274KLC 270 10 560 622 4.7 1.1 1.3 1.4 0.72 0.95
MSS1246T-334KLC 330 10 731 813 4.1 1.0 1.1 1.2 0.65 0.87
MSS1246T-394KLC 390 10 814 904 3.8 0.95 1.0 1.1 0.59 0.79
MSS1246T-474KLC 470 10 935 1039 3.5 0.86 0.98 1.0 0.56 0.76
MSS1246T-564KLC 560 10 1193 1326 3.0 0.78 0.88 0.96 0.50 0.67
MSS1246T-684KLC 680 10 1370 1523 2.8 0.72 0.82 0.88 0.46 0.62
MSS1246T-824KLC 820 10 1590 1767 2.6 0.63 0.73 0.79 0.43 0.58
MSS1246T-105KLC 1000 10 2090 2323 2.4 0.59 0.68 0.73 0.36 0.50
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MSS1246T-105KLC
  2. Inductance measured at 100 kHz, 0.1 Vrms using a Coilcraft SMD-A fixture in an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures,use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD -D test fixture.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = RoHS compliant matte tin over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (800 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +165°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise). Derating.
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Inductance vs. Frequency

Physical characteristics

mss1246td.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation ‡
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_o.gif
200 800* 178/330 60/100 13 30,4 24,4 24 16 4 2 4,7 0,35
* Special order
‡ Part marking does not indicate polarity.

General specification

Core Material:
Ferrite
Weight:
2.3 - 2.5 g
Packaging:
200/7″ reel; 800/13″ reel; Plastic tape: 24 mm wide, 0.35 mm thick, 16 mm pocket spacing, 4.7 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families