Wideband RF Transformers

Our Wideband RF Transformers are engineered to pass low power (1/4 W), high-frequency signals over a wide frequency range with negligible signal distortion and minimal insertion loss.


Great for DC isolation, impedance matching, phase shifting, AC coupling, balun transitions, and current and voltage conversion.

 

  SMT Transformers TH Transformers
PFD2015.png
PFD2015
PFD3215.png
PFD3215
JA4220.png
JA4220
uwb.png
UWBx
WBC-(1).png
WBC
1812WBT-(1).png
1812WBT
PWB.png
PWB
swb-SM.png
SWBxxxx
WB2010-SM-(1).png
WBx
SWB-PC.png
SWBxxxx
WB2010-PC.png
WBx
Ratios 1:x 1 1 1 1, 2, 4 7 ratios 1, 1.5, 2 1, 1.5, 2, 4,16 1, 1.5, 4 14 ratios 1, 1.5, 4 14 ratios
Tapped Option Option Option Option Option Option
Isolation 250 V 250 V N/A N/A 300 V 50 V 300 V 500 V 500 V 500 V 500 V
Input max 1/4 W 1/4 W 1/4 W 1/4 W 1/4 W 1/4 W 1/4 W 1/4 W 1/4 W 1/4 W 1/4 W
Freq. max 750 MHz 645 MHz 3500 MHz 8500 MHz 1200 MHz 645 MHz 700 MHz 700 MHz 700 MHz 300 MHz 700 MHz