Electrical specifications at 25°C.
|
Part number
1
(Hover for schematics)
|
Inductance at 0A (mH) 2 (Tolerance: ±10%) |
DCR max 3 |
Leakage Inductance max (µH) 4 |
Turns Ratio |
Isolation Voltage (Vrms) 5 |
||
|---|---|---|---|---|---|---|---|
| W1 (Ω) | W2 (mΩ) | W3 (mΩ) | W1 : W2 : W3 | ||||
| WA8351-ALC | 3.0 | 0.74 | 740.00 | 7560.00 | 25.2 | 1 : 1 : 8.4 | 500 |