KTA3030 Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
The KTA3030 Series molded power inductors offer ultra-low inductance values starting from 40 nH, making them ideal for today’s low-voltage, high-current DC-DC converters. Designed for single-phase and multiphase VRMs and PoL regulators, the KTA3030 delivers fast transient response, high current handling, and low DC as well as AC losses in a compact  package. The series is ideal for modern CPUs, GPUs, ASICs, and SoCs in servers, data centers, as well as automotive power applications.
  • High current; very low DCR; soft saturation
  • AEC-Q200 qualified
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations

Buy Now:
Count Unit price
1 $2.14
100 $1.89
300 $1.42
600 $0.86
1000 $0.67
2500 $0.57
5000 $0.53

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C524 6 (3 of each) $45.00

Specifications

Electrical specifications at 25°C. Operating voltage 100 V**

Part number 1 Inductance (nH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
KTA3030-400MEC 40 0.83 1.0 650 22.0 38.0 56.0 30.5 41.6
KTA3030-620MEC 62 0.83 1.0 455 22.0 36.0 50.0 30.5 41.6
KTA3030-820MEC 82 1.38 1.6 480 17.9 31.0 46.0 23.3 31.8
KTA3030-131MEC 130 1.38 1.6 330 15.5 25.5 36.0 23.3 31.8
KTA3030-241MEC 240 2.52 2.9 235 11.7 18.9 26.5 17.2 23.6
KTA3030-391MEC 390 4.65 5.35 195 9.4 14.9 20.0 12.1 16.3
Notes
  1. When ordering, please specify packaging code: e.g. KTA3030-391MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Voltage capability varies by part number and in many cases may be higher than the listed voltage.

Termination:

  • E = Halogen free component. RoHS tin-silver (96.5/3.5) over copper terminations.

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (2000 parts per full reel).
    Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Frequency

Physical characteristics

kta3030d.gif

 
Dash E
min
E
max
F
min
F
max
G
typ
H
typ
 
400 0.030 0.041 0.033 0.041 0.071 0.048 inches
  0,77 1,03 0,85 1,05 1,80 1,22 mm
620 0.030 0.041 0.033 0.041 0.071 0.048 inches
  0,77 1,03 0,85 1,05 1,80 1,22 mm
820 0.036 0.046 0.026 0.034 0.082 0.041 inches
  0,91 1,17 0,68 0,87 2,08 1,04 mm
131 0.036 0.046 0.026 0.034 0.082 0.041 inches
  0,91 1,17 0,67 0,87 2,08 1,04 mm
241 0.037 0.047 0.019 0.027 0.083 0.033 inches
  0,93 1,19 0,48 0,68 2,12 0,85 mm
391 0.037 0.048 0.015 0.023 0.085 0.030 inches
  0,95 1,21 0,38 0,58 2,16 0,75 mm

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cb.gif
600 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,3 0,30
* Special order

General specification

Core Material:
Composite
Weight:
0.18 g
Packaging:
Packaging 600/7″ reel; 2000/13″ reel Plastic tape: 12 mm wide, 0.4 mm thick, 8 mm pocket spacing, 3.3 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.