The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XGL3020-101MEC | 3 | 0.10 | 20 | 380 | 14.8 | 28.0 |
| XGL3020-181MEC | 3 | 0.18 | 20 | 230 | 11.0 | 21.8 |
| XGL3020-281MEC | 3 | 0.28 | 20 | 185 | 9.0 | 20.3 |
| XGL3020-301MEC | 3 | 0.30 | 20 | 180 | 7.9 | 18.6 |
| XGL3020-401MEC | 3 | 0.40 | 20 | 150 | 7.2 | 16.7 |
| XGL3020-561MEC | 3 | 0.56 | 20 | 120 | 6.2 | 14.0 |
| XGL3020-681MEC | 3 | 0.68 | 20 | 110 | 5.7 | 12.8 |
| XGL3020-851MEC | 3 | 0.85 | 20 | 88.0 | 4.8 | 10.3 |
| XGL3020-102MEC | 3 | 1.0 | 20 | 85.0 | 4.3 | 9.7 |
| XGL3020-152MEC | 3 | 1.5 | 20 | 68.0 | 3.6 | 7.8 |
| XGL3020-222MEC | 3 | 2.2 | 20 | 55.0 | 2.9 | 7.1 |
| XGL3020-332MEC | 3 | 3.3 | 20 | 42.0 | 2.4 | 4.8 |
| XGL3020-452MEC | 3 | 4.5 | 20 | 35.0 | 1.9 | 4.4 |