The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XGL4012-330MEC | 3 | 0.033 | 20 | 800 | 31.5 | 32.0 |
| XGL4012-101MEC | 3 | 0.10 | 20 | 270 | 21.5 | 19.7 |
| XGL4012-221MEC | 3 | 0.22 | 20 | 160 | 14.4 | 14.7 |
| XGL4012-381MEC | 3 | 0.38 | 20 | 110 | 10.7 | 12.0 |
| XGL4012-451MEC | 3 | 0.45 | 20 | 105 | 9.9 | 10.9 |
| XGL4012-601MEC | 3 | 0.60 | 20 | 88.0 | 8.4 | 9.0 |
| XGL4012-102MEC | 3 | 1.0 | 20 | 67.0 | 6.6 | 7.0 |
| XGL4012-122MEC | 3 | 1.2 | 20 | 58.0 | 6.0 | 6.6 |