Close up of C514

C514 Power Inductors Designer's Kit

Designer's Kit, LPS4010, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 0.38 µH - 220 µH
  • Current Range: 200 mA - 4.5 A
  • No. of Values: 24 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $75.00
3 $67.50
5 $60.00
7 $52.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C514 Refill

24 (3 of each)

LPS4010 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS4010-381NRC 3 0.38 30 350 4.5 3.4
LPS4010-601NRC 3 0.60 30 240 3.7 3.1
LPS4010-861NRC 3 0.86 30 204 3.2 2.7
LPS4010-122NRC 3 1.2 30 173 2.7 2.2
LPS4010-152NRC 3 1.5 30 140 2.3 1.9
LPS4010-222MRC 3 2.2 20 112 2.1 1.8
LPS4010-332MRC 3 3.3 20 91.0 1.7 1.6
LPS4010-472MRC 3 4.7 20 72.0 1.4 1.2
LPS4010-562MRC 3 5.6 20 70.0 1.3 1.1
LPS4010-682MRC 3 6.8 20 59.0 1.2 1.0
LPS4010-822MRC 3 8.2 20 55.0 1.0 0.85
LPS4010-103MRC 3 10 20 51.0 0.90 0.80
LPS4010-123MRC 3 12 20 45.0 0.80 0.70
LPS4010-153MRC 3 15 20 41.0 0.76 0.68
LPS4010-183MRC 3 18 20 38.0 0.70 0.63
LPS4010-223MRC 3 22 20 33.0 0.62 0.53
LPS4010-333MRC 3 33 20 27.0 0.49 0.43
LPS4010-473MRC 3 47 20 21.0 0.42 0.36
LPS4010-683MRC 3 68 20 17.0 0.35 0.32
LPS4010-104MRC 3 100 20 14.0 0.29 0.30
LPS4010-124MRC 3 120 20 13.0 0.27 0.25
LPS4010-154MRC 3 150 20 11.0 0.25 0.23
LPS4010-184MRC 3 180 20 10.0 0.22 0.21
LPS4010-224MRC 3 220 20 8.9 0.20 0.19