The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XGL4025-131MEC | 3 | 0.13 | 20 | 230 | 24.0 | 28.0 |
| XGL4025-241MEC | 3 | 0.24 | 20 | 145 | 18.2 | 24.2 |
| XGL4025-331MEC | 3 | 0.33 | 20 | 115 | 16.2 | 21.6 |
| XGL4025-471MEC | 3 | 0.47 | 20 | 100 | 13.5 | 17.8 |
| XGL4025-561MEC | 3 | 0.56 | 20 | 85.0 | 12.6 | 17.2 |
| XGL4025-681MEC | 3 | 0.68 | 20 | 77.0 | 11.0 | 16.4 |
| XGL4025-821MEC | 3 | 0.82 | 20 | 68.0 | 10.1 | 14.4 |
| XGL4025-901MEC | 3 | 0.90 | 20 | 63.0 | 9.6 | 13.7 |
| XGL4025-102MEC | 3 | 1.0 | 20 | 58.0 | 8.9 | 13.1 |
| XGL4025-122MEC | 3 | 1.2 | 20 | 53.0 | 8.2 | 11.3 |
| XGL4025-152MEC | 3 | 1.5 | 20 | 49.0 | 7.6 | 11.0 |
| XGL4025-182MEC | 3 | 1.8 | 20 | 48.0 | 6.8 | 9.7 |
| XGL4025-222MEC | 3 | 2.2 | 20 | 40.0 | 6.3 | 9.0 |
| XGL4025-332MEC | 3 | 3.3 | 20 | 32.0 | 4.9 | 6.9 |
| XGL4025-472MEC | 3 | 4.7 | 20 | 26.0 | 4.3 | 5.4 |
| XGL4025-562MEC | 3 | 5.6 | 20 | 25.0 | 3.8 | 5.1 |
| XGL4025-682MEC | 3 | 6.8 | 20 | 22.0 | 3.5 | 4.5 |
| XGL4025-822MEC | 3 | 8.2 | 20 | 21.0 | 3.3 | 4.0 |
| XGL4025-103MEC | 3 | 10 | 20 | 18.0 | 2.9 | 3.6 |
| XGL4025-123MEC | 3 | 12 | 20 | 17.0 | 2.6 | 3.3 |