Close up of C494

C494

Shielded Power Inductors

Designer's Kit, LPS4040, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 22 µH - 5.6 mH
  • Current Range: 51 mA - 830 mA
  • No. of Values: 18 ( 3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C494 Refill

18 ( 3 of each)

LPS4040 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS4040-223MRC 3 22 20 24.0 0.83 1.2
LPS4040-683MRC 3 68 20 9.5 0.51 0.92
LPS4040-823MRC 3 82 20 8.9 0.44 0.88
LPS4040-104MRC 3 100 20 8.6 0.40 0.82
LPS4040-124MRC 3 120 20 7.3 0.38 0.74
LPS4040-154MRC 3 150 20 6.1 0.32 0.65
LPS4040-224MRC 3 220 20 4.8 0.27 0.58
LPS4040-334MRC 3 330 20 4.1 0.22 0.48
LPS4040-474MRC 3 470 20 2.9 0.18 0.37
LPS4040-564MRC 3 560 20 2.8 0.17 0.33
LPS4040-684MRC 3 680 20 2.6 0.15 0.30
LPS4040-105MRC 3 1000 20 2.0 0.12 0.27
LPS4040-155MRC 3 1500 20 1.7 0.098 0.22
LPS4040-185MRC 3 1800 20 1.5 0.090 0.19
LPS4040-225MRC 3 2200 20 1.4 0.082 0.17
LPS4040-335MRC 3 3300 20 1.1 0.068 0.14
LPS4040-475MRC 3 4700 20 0.90 0.056 0.11
LPS4040-565MRC 3 5600 20 0.77 0.051 0.10