The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (nH) | Tolerance (%) | SRF (GHz) | Isat (mA) | Irms (mA) |
|---|---|---|---|---|---|---|
| PFL1005-18NMRW | 5 | 18 | 20 | 3.4 | 2600 | 2000 |
| PFL1005-36NMRW | 5 | 36 | 20 | 2.3 | 2800 | 2000 |
| PFL1005-60NMRW | 5 | 60 | 20 | 2.1 | 2100 | 1600 |
| PFL1005-101MRW | 5 | 100 | 20 | 1.6 | 1900 | 1500 |
| PFL1005-181MRW | 5 | 180 | 20 | 1.2 | 1100 | 1200 |
| PFL1005-271MRW | 5 | 270 | 20 | 0.92 | 740 | 910 |
| PFL1005-391MRW | 5 | 390 | 20 | 0.82 | 550 | 570 |
| PFL1005-561MRW | 5 | 560 | 20 | 0.64 | 490 | 530 |
| PFL1005-721MRW | 5 | 720 | 20 | 0.59 | 450 | 470 |
| PFL1005-102MRW | 5 | 1000 | 20 | 0.45 | 380 | 400 |