The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| PFL4514-102MEC | 3 | 1.0 | 20 | 300 | 4.2 | 2.0 |
| PFL4514-222MEC | 3 | 2.2 | 20 | 240 | 3.0 | 1.5 |
| PFL4514-472MEC | 3 | 4.7 | 20 | 180 | 2.1 | 1.2 |
| PFL4514-682MEC | 3 | 6.8 | 20 | 170 | 1.7 | 1.2 |
| PFL4514-103MEC | 3 | 10 | 20 | 140 | 1.4 | 0.67 |
| PFL4514-153MEC | 3 | 15 | 20 | 110 | 1.1 | 0.58 |
| PFL4514-223MEC | 3 | 22 | 20 | 75.0 | 0.79 | 0.41 |
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| PFL4517-681MEC | 3 | 0.68 | 20 | 375 | 6.5 | 2.7 |
| PFL4517-102MEC | 3 | 1.0 | 20 | 300 | 5.3 | 2.3 |
| PFL4517-222MEC | 3 | 2.2 | 20 | 235 | 4.2 | 1.8 |
| PFL4517-272MEC | 3 | 2.7 | 20 | 210 | 2.6 | 1.7 |
| PFL4517-332MEC | 3 | 3.3 | 20 | 205 | 3.2 | 1.2 |
| PFL4517-472MEC | 3 | 4.7 | 20 | 185 | 3.0 | 1.1 |
| PFL4517-562MEC | 3 | 5.6 | 20 | 170 | 2.6 | 1.0 |
| PFL4517-822MEC | 3 | 8.2 | 20 | 150 | 2.3 | 0.69 |
| PFL4517-103MEC | 3 | 10 | 20 | 97.0 | 1.5 | 0.83 |