Close up of C445

C445

Shielded Power Inductors

Designer's Kit, XAL50xx power inductors, RoHS, halogen-free
  • Inductance Range: 160 nH - 22 µH
  • Current Range: 3.6 A - 31.0 A
  • No. of Values: 15 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C445 Refill

15 (3 of each)

XAL50xx Series  High Current Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XAL5030-161MEC 3 0.16 20 183 31.0 22.2
XAL5030-331MEC 3 0.33 20 108 26.0 19.2
XAL5030-601MEC 3 0.60 20 75.0 19.8 17.7
XAL5030-801MEC 3 0.80 20 63.0 18.5 13.0
XAL5030-102MEC 3 1.0 20 68.0 14.0 11.1
XAL5030-122MEC 3 1.2 20 45.0 12.5 10.4
XAL5030-222MEC 3 2.2 20 38.0 9.2 9.7
XAL5030-332MEC 3 3.3 20 28.0 8.7 8.1
XAL5030-472MEC 3 4.7 20 23.0 6.7 5.9
XAL5050-562MEC 3 5.6 20 25.0 6.3 7.2
XAL5050-682MEC 3 6.8 20 21.0 6.0 6.4
XAL5050-822MEC 3 8.2 20 18.0 5.6 6.1
XAL5050-103MEC 3 10 20 15.0 4.9 4.9
XAL5050-153MEC 3 15 20 13.0 3.7 3.9
XAL5050-223MEC 3 22 20 11.0 3.6 3.4