The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XAL1010-221MED | 3 | 0.22 | 20 | 115 | 98.8 | 55.5 |
| XAL1010-451MED | 3 | 0.45 | 20 | 66.0 | 70.5 | 53.0 |
| XAL1010-681MED | 3 | 0.68 | 20 | 53.0 | 62.0 | 48.0 |
| XAL1010-102MED | 3 | 1.0 | 20 | 42.0 | 55.0 | 43.5 |
| XAL1010-152MED | 3 | 1.5 | 20 | 33.0 | 36.6 | 40.5 |
| XAL1010-222MED | 3 | 2.2 | 20 | 22.0 | 34.0 | 32.0 |
| XAL1010-332MED | 3 | 3.3 | 20 | 21.0 | 27.4 | 25.0 |
| XAL1010-472MED | 3 | 4.7 | 20 | 19.0 | 25.4 | 24.0 |
| XAL1010-562MED | 3 | 5.6 | 20 | 16.0 | 23.6 | 21.2 |
| XAL1010-682MED | 3 | 6.8 | 20 | 14.0 | 21.8 | 18.5 |
| XAL1010-822MED | 3 | 8.2 | 20 | 12.0 | 18.3 | 17.1 |
| XAL1010-103MED | 3 | 10 | 20 | 11.0 | 17.5 | 15.5 |
| XAL1010-153MED | 3 | 15 | 20 | 9.0 | 15.5 | 13.8 |
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XAL1060-181MEC | 3 | 0.18 | 20 | 68.0 | 120 | 46.0 |
| XAL1060-401MEC | 3 | 0.40 | 20 | 60.0 | 82.0 | 36.8 |
| XAL1060-681MEC | 3 | 0.68 | 20 | 51.0 | 52.0 | 33.9 |
| XAL1060-122MEC | 3 | 1.2 | 20 | 44.0 | 43.0 | 26.3 |
| XAL1060-152MEC | 3 | 1.5 | 20 | 36.0 | 36.0 | 24.4 |
| XAL1060-222MEC | 3 | 2.2 | 20 | 25.0 | 32.0 | 20.0 |
| XAL1060-332MEC | 3 | 3.3 | 20 | 19.0 | 26.0 | 16.8 |
| XAL1060-472MEC | 3 | 4.7 | 20 | 16.0 | 25.0 | 14.0 |