Close up of C420

C420

Shielded Low Profile Inductors

Designer's Kit, LPS5030 power inductors, RoHS, halogen-free
  • Inductance Range: 900 nH - 4700 µH
  • Current Range: 59 mA - 4.1 A
  • No. of Values: 32 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C420 Refill

32 (3 of each)

LPS5030 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS5030-901MRC 3 0.90 20 250 4.1 2.8
LPS5030-122MRC 3 1.2 20 210 3.7 2.7
LPS5030-172MRC 3 1.7 20 190 3.3 2.5
LPS5030-222MRC 3 2.2 20 168 3.2 2.2
LPS5030-332MRC 3 3.3 20 125 2.6 1.8
LPS5030-472MRC 3 4.7 20 84.0 2.0 1.8
LPS5030-562MRC 3 5.6 20 70.0 1.9 1.7
LPS5030-682MRC 3 6.8 20 56.0 1.7 1.6
LPS5030-822MRC 3 8.2 20 45.0 1.7 1.6
LPS5030-103MRC 3 10 20 30.0 1.4 1.5
LPS5030-123MRC 3 12 20 24.0 1.4 1.4
LPS5030-153MRC 3 15 20 32.0 0.90 1.4
LPS5030-183MRC 3 18 20 27.0 0.87 1.3
LPS5030-223MRC 3 22 20 24.0 0.78 1.3
LPS5030-333MRC 3 33 20 19.0 0.64 1.2
LPS5030-473MRC 3 47 20 16.0 0.55 1.0
LPS5030-683MRC 3 68 20 12.0 0.44 0.90
LPS5030-823MRC 3 82 20 11.0 0.40 0.83
LPS5030-104MRC 3 100 20 10.0 0.32 0.75
LPS5030-124MRC 3 120 20 9.0 0.30 0.66
LPS5030-154MRC 3 150 20 7.5 0.26 0.57
LPS5030-224MRC 3 220 20 6.0 0.25 0.50
LPS5030-334MRC 3 330 20 5.0 0.20 0.42
LPS5030-474MRC 3 470 20 4.0 0.15 0.37
LPS5030-564MRC 3 560 20 3.6 0.14 0.32
LPS5030-684MRC 3 680 20 3.0 0.13 0.29
LPS5030-105MRC 3 1000 20 2.5 0.11 0.25
LPS5030-155MRC 3 1500 20 2.0 0.089 0.21
LPS5030-185MRC 3 1800 20 1.8 0.086 0.17
LPS5030-225MRC 3 2200 20 1.6 0.080 0.15
LPS5030-335MRC 3 3300 20 1.3 0.067 0.13
LPS5030-475MRC 3 4700 20 1.1 0.059 0.11