The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| EPL2014-271MLC | 5 | 0.27 | 20 | 570 | 2.8 | 2.7 |
| EPL2014-421MLC | 5 | 0.42 | 20 | 438 | 2.4 | 2.6 |
| EPL2014-601MLC | 5 | 0.60 | 20 | 290 | 2.3 | 2.4 |
| EPL2014-821MLC | 5 | 0.82 | 20 | 163 | 1.8 | 2.0 |
| EPL2014-102MLC | 5 | 1.0 | 20 | 153 | 1.7 | 1.9 |
| EPL2014-152MLC | 5 | 1.5 | 20 | 109 | 1.6 | 1.9 |
| EPL2014-222MLC | 5 | 2.2 | 20 | 80.0 | 1.3 | 1.4 |
| EPL2014-332MLC | 5 | 3.3 | 20 | 62.0 | 1.1 | 1.2 |
| EPL2014-472MLC | 5 | 4.7 | 20 | 46.0 | 0.88 | 1.1 |
| EPL2014-682MLC | 5 | 6.8 | 20 | 44.0 | 0.80 | 0.92 |
| EPL2014-822MLC | 5 | 8.2 | 20 | 39.0 | 0.68 | 0.85 |
| EPL2014-103MLC | 5 | 10 | 20 | 33.0 | 0.60 | 0.73 |