The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| EPL3015-901MLC | 5 | 0.90 | 20 | 130 | 2.4 | 2.5 |
| EPL3015-122MLC | 5 | 1.2 | 20 | 105 | 2.1 | 2.4 |
| EPL3015-152MLC | 5 | 1.5 | 20 | 100 | 1.9 | 2.1 |
| EPL3015-222MLC | 5 | 2.2 | 20 | 75.0 | 1.6 | 2.0 |
| EPL3015-332MLC | 5 | 3.3 | 20 | 55.0 | 1.4 | 1.7 |
| EPL3015-472MLC | 5 | 4.7 | 20 | 50.0 | 1.2 | 1.4 |
| EPL3015-682MLC | 5 | 6.8 | 20 | 38.0 | 1.0 | 1.2 |
| EPL3015-103MLC | 5 | 10 | 20 | 32.0 | 0.81 | 1.0 |
| EPL3015-153MLC | 5 | 15 | 20 | 26.0 | 0.62 | 0.82 |
| EPL3015-223MLC | 5 | 22 | 20 | 20.0 | 0.51 | 0.74 |
| EPL3015-333MLC | 5 | 33 | 20 | 15.5 | 0.45 | 0.59 |