Close up of C345

C345

Shielded Low Profile Inductors

Designer's Kit, LPS6235 power inductors, RoHS, halogen-free
  • Inductance Range: 6.8 µH - 10 mH
  • Current Range: 74 mA - 2.8 A
  • No. of Values: 31 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C345 Refill

31 (3 of each)

LPS6235 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (mH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS6235-682MRC 3 0.0068 20 55.0 2.8 1.9
LPS6235-822MRC 3 0.0082 20 48.0 2.7 1.9
LPS6235-103MRC 3 0.0100 20 37.0 2.5 1.8
LPS6235-123MRC 3 0.012 20 29.0 2.3 1.8
LPS6235-153MRC 3 0.015 20 25.0 2.0 1.7
LPS6235-183MRC 3 0.018 20 24.0 1.9 1.7
LPS6235-223MRC 3 0.022 20 24.0 1.7 1.6
LPS6235-333MRC 3 0.033 20 16.0 1.5 1.3
LPS6235-473MRC 3 0.047 20 13.0 1.2 1.2
LPS6235-563MRC 3 0.056 20 12.0 1.1 1.1
LPS6235-683MRC 3 0.068 20 10.8 0.96 1.0
LPS6235-823MRC 3 0.082 20 10.0 0.55 0.95
LPS6235-104MRC 3 0.100 20 9.0 0.54 0.90
LPS6235-124MRC 3 0.12 20 8.3 0.51 0.80
LPS6235-154MRC 3 0.15 20 7.3 0.45 0.73
LPS6235-224MRC 3 0.22 20 5.6 0.37 0.64
LPS6235-334MRC 3 0.33 20 4.4 0.30 0.50
LPS6235-474MRC 3 0.47 20 3.6 0.26 0.43
LPS6235-564MRC 3 0.56 20 3.1 0.23 0.38
LPS6235-684MRC 3 0.68 20 2.8 0.21 0.37
LPS6235-824MRC 3 0.82 20 2.5 0.19 0.33
LPS6235-105MRC 3 1.0 20 2.2 0.18 0.30
LPS6235-155MRC 3 1.5 20 1.9 0.14 0.26
LPS6235-185MRC 3 1.8 20 1.7 0.13 0.23
LPS6235-225MRC 3 2.2 20 1.5 0.11 0.22
LPS6235-335MRC 3 3.3 20 1.1 0.10 0.18
LPS6235-475MRC 3 4.7 20 0.94 0.084 0.15
LPS6235-565MRC 3 5.6 20 0.86 0.080 0.13
LPS6235-685MRC 3 6.8 20 0.80 0.069 0.12
LPS6235-825MRC 3 8.2 20 0.70 0.067 0.12
LPS6235-106MRC 3 10 20 0.61 0.060 0.095