Close up of C330

C330

Shielded Low Profile Inductors

Designer's Kit, LPS3314 power inductors, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 820 µH
  • Current Range: 100 mA - 2.0 A
  • No. of Values: 26 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $85.00
3 $82.00
5 $73.00
7 $64.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C330 Refill

26 (3 of each)

LPS3314 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS3314-102MRC 3 1.0 20 215 2.0 2.1
LPS3314-222MRC 3 2.2 20 140 1.5 1.6
LPS3314-332MRC 3 3.3 20 115 1.3 1.4
LPS3314-472MRC 3 4.7 20 86.0 1.0 1.3
LPS3314-562MRC 3 5.6 20 74.0 0.98 1.1
LPS3314-682MRC 3 6.8 20 72.0 0.91 1.1
LPS3314-822MRC 3 8.2 20 60.0 0.78 1.0
LPS3314-103MRC 3 10 20 55.0 0.70 0.87
LPS3314-153MRC 3 15 20 45.0 0.59 0.82
LPS3314-183MRC 3 18 20 37.0 0.54 0.68
LPS3314-223MRC 3 22 20 34.0 0.49 0.60
LPS3314-333MRC 3 33 20 27.0 0.40 0.58
LPS3314-473MRC 3 47 20 22.0 0.34 0.47
LPS3314-563MRC 3 56 20 19.0 0.31 0.42
LPS3314-683MRC 3 68 20 17.0 0.29 0.40
LPS3314-823MRC 3 82 20 14.0 0.26 0.39
LPS3314-104MRC 3 100 20 13.0 0.24 0.32
LPS3314-124MRC 3 120 20 11.0 0.22 0.30
LPS3314-154MRC 3 150 20 10.0 0.20 0.27
LPS3314-184MRC 3 180 20 9.0 0.18 0.25
LPS3314-224MRC 3 220 20 7.0 0.17 0.22
LPS3314-334MRC 3 330 20 6.0 0.13 0.18
LPS3314-474MRC 3 470 20 4.5 0.11 0.16
LPS3314-564MRC 3 560 20 4.5 0.11 0.15
LPS3314-684MRC 3 680 20 4.0 0.11 0.13
LPS3314-824MRC 3 820 20 3.7 0.10 0.11