Flyback & Forward Transformers

for Power over Ethernet

符合RoHS 无卤素 AEC-Q flag


 
  • Flyback and forward transformers for PoE applications up to 72 W
  • Operates with 9 – 57 V input (POE21, 22, 24, 33, 35 and 38)
  • Operates with 33 – 57 V input (POE23, 30, 36, 53, 70 and 72)
  • Dual outputs can be configured as one single higher power output
  • AEC-Q200 Grade 1 (-40°C to +125°C)

立即购买:
计数 单价
1 $3.26
150 $3.17
300 $2.89
600 $2.62
1200 $2.19
2400 $2.00
5000 $1.82

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:

规格

Electrical specifications at 25°C.

Flyback Transformers

零件号
(Hover for schematics)
功率 (W) 0A时的
电感 (µH) 1
公差 (%) Isat (A) 2 DCR max (mΩ) 最大
漏电感
(µH) 3
匝数比 隔离
电压 (Vrms) 5
次级
输出 (V, A) 6
Pri Sec1 Sec2 Aux Pri : Sec1 : Sec2 : Aux
POE21PR-33E_ 21 21 10 6.2 31.0 10.0 10.0 80.0 0.30 1 : 0.231 : 0.231 : 0.692 1500 3.3 V , 3.2 A
POE22PR-50E_ 22 21 10 6.2 31.0 17.0 17.0 80.0 0.16 1 : 0.333 : 0.333 : 0.75 1500 5 V , 2.2 A
POE23PR-33E_ 23 54 10 3.2 62.0 6.5 6.5 58.0 0.67 1 : 0.125 : 0.125 : 0.375 1500 3.3 V , 3.5 A
POE24PR-12E_ 24 21 10 6.3 31.0 52.0 52.0 72.0 0.15 1 : 0.75 : 0.75 : 0.667 1500 12 V , 1 A
POE30PR-50E_ 30 48 10 3.6 62.0 10.0 10.0 85.0 0.40 1 : 0.188 : 0.188 : 0.375 1500 5 V , 3 A
POE36PR-12E_ 36 41 10 4.2 62.0 23.0 23.0 85.0 0.28 1 : 0.375 : 0.375 : 0.375 1500 12 V , 1.5 A

Forward Mode Transformers

零件号
(Hover for schematics)
功率 (W) 0A时的
电感 (µH) 1
公差 (%) DCR max (mΩ) 最大
漏电感
(µH) 3
匝数比 电压-时间
乘积 (V-µs) 4
隔离
电压 (Vrms) 5
次级
输出 (V, A) 6
Pri Sec1 Sec2 Aux Pri : Sec1 : Sec2 : Aux
POE33PR-33E_ 33 128 25 17.0 12.5 12.5 145 0.10 1 : 0.625 : 0.625 : 0.75 71 1500 3.3 V , 5 A
POE35PR-50E_ 35 128 15 17.6 23.0 23.0 340 0.15 1 : 0.875 : 0.875 : 1.75 71 1500 5 V , 3.5 A
POE38PR-12E_ 38 128 15 17.6 122 122 340 0.15 1 : 2.125 : 2.125 : 1.75 71 1500 12 V , 1.6 A
POE53PR-33E_ 53 100 15 30.0 6.5 6.5 120 0.40 1 : 0.167 : 0.167 : 0.5 107 1500 3.3 V , 8 A
POE70PR-50E_ 70 100 15 30.0 10.0 10.0 120 0.40 1 : 0.25 : 0.25 : 0.5 107 1500 5 V , 7 A
POE72PR-12E_ 72 100 15 38.0 27.0 27.0 120 0.25 1 : 0.583 : 0.583 : 0.5 107 1500 12 V , 3 A
注释
  1. Inductance is for the primary, measured at 200 kHz, 0.1 Vrms, 0 Adc.
  2. DC current at 25°C that causes an inductance drop of < 30% from its value without current.
  3. Leakage inductance measured between pins 1 and 3 with all other pins shorted.
  4. Based on 280 mT at 25°C and number of turns on pins 1-3.
  5. 1500 Vrms, one minute isolation (hipot) from primary and auxillary to each secondary.
    500 Vrms from pri to aux; 500 Vrms between two secondary.
  6. Output is for each secondary. Output of the aux winding is 10 V, 50 mA.

端子:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel
    over phos bronze terminations.

包装:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (150 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
环境
环境:
符合RoHS , 无卤素
环境温度范围:
–40°C to +125°C
储存温度范围:
Component: –40°C to +165°C
Tape and reel packaging: –40°C to +80°C
最高元件温度:
+165°C (ambient + temp rise)
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

Inductance vs Current

原理图

poexxprs.gif

物理特性

poexxprd.gif

卷装规格

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_f.gif
150 330 100 13 50,4 44,4 44 28 4 2 14,6 0,5

一般规格

核心材料:
Ferrite
包装:
150 per 13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 28 mm pocket spacing, 14.6 mm pocket depth