Miniature Flyback Transformers

for Power over Ethernet

RoHS準拠
  • Developed for Powered Devices (PD) in 6 Watt IEEE 802.3af compliant PoE applications
  • 36 – 72 V input
  • Versions for continuous and discontinuous modes of operation
  • 12 V, 20 mA bias winding output
  • Custom versions available
  • Samples of all values are available in Coilcraft Designer's Kit C382

今すぐ購入:
個数 単価
1 $3.03
400 $2.79
800 $2.37
1200 $1.98
2400 $1.78
5000 $1.62

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.
サンプルを依頼:
デザイナーズキット:
キット 価格
C382 10 (2 of each) $50.00

仕様

Electrical specifications at 25°C.

Continious mode: Designed to remain in continuous mode operation at power levels of 3 Watts and above.

Discontinuous mode

部品番号 1
(Hover for schematics)
電力 (W) インダクタンス
@0A (µH) 2
(公差: ±10%)
最小
インダクタンス (µH)
DCR max (Ω) 3 漏れ
インダクタンス
最大 (µH) 4
巻数比 絶縁
電圧 (Vrms) 5
二次
出力 (V, A) 6
Pri Sec Bias Pri : Sec : Bias
POE60D-18L_ 6 75.0 75.0 @ 1 A 0.311 0.018 0.575 6.7 1 : 0.063 : 0.344 1500 1.8 V , 3.3 A
POE60D-25L_ 6 80.0 80.0 @ 0.95 A 0.219 0.018 0.388 5.0 1 : 0.083 : 0.333 1500 2.5 V , 2.4 A
POE60D-33L_ 6 85.0 85.0 @ 0.9 A 0.285 0.026 0.530 4.0 1 : 0.1 : 0.333 1500 3.3 V , 1.8 A
POE60D-50L_ 6 90.0 90.0 @ 0.85 A 0.271 0.033 0.529 3.1 1 : 0.143 : 0.357 1500 5 V , 1.2 A
POE60D-12L_ 6 95.0 95.0 @ 0.8 A 0.265 0.074 0.484 2.4 1 : 0.333 : 0.333 1500 12 V , 0.5 A

Continuous mode

部品番号 1
(Hover for schematics)
電力 (W) インダクタンス
@0A (µH) 2
(公差: ±10%)
最小
インダクタンス (µH)
DCR max (Ω) 3 漏れ
インダクタンス
最大 (µH) 4
巻数比 絶縁
電圧 (Vrms) 5
二次
出力 (V, A) 6
Pri Sec Bias Pri : Sec : Bias
POE60C-18L_ 6 167.0 150.3 @ 0.62 A 0.303 0.017 0.570 7.8 1 : 0.063 : 0.344 1500 1.8 V , 3.3 A
POE60C-25L_ 6 177.0 159.3 @ 0.6 A 0.353 0.027 0.660 7.0 1 : 0.083 : 0.333 1500 2.5 V , 2.4 A
POE60C-33L_ 6 184.0 165.6 @ 0.57 A 0.286 0.026 0.515 4.0 1 : 0.1 : 0.333 1500 3.3 V , 1.8 A
POE60C-50L_ 6 193.0 173.7 @ 0.55 A 0.344 0.043 0.660 8.0 1 : 0.143 : 0.343 1500 5 V , 1.2 A
POE60C-12L_ 6 204.0 183.6 @ 0.52 A 0.293 0.083 0.545 5.8 1 : 0.333 : 0.333 1500 12 V , 0.5 A
メモ
  1. When ordering, please specify packaging code: e.g. POE60D-12LD
  2. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary winding with the secondary winding shorted.
  5. 1500 Vrms winding to winding isolation.
  6. Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 0.2 A.
  • Designed to remain in continuous mode operation at power levels of 3 Watts and above.

終端処理:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

パッケージ:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (400 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +125°C
保管温度範囲:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

回路図

poe_mins.gif

The primary windings and the
secondary windings are to be connected
in parallel on the PC board.

物理的特徴

poe_mind.gif

dims_inches_mm-(3).gif

テープ&リール仕様

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
400 330 100 13 38,4 32,4 32 20 4 2 7,6 0,4

一般仕様

コア材料:
Ferrite
重量:
2.6 – 2.9 g
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
Tested with pure water or alcohol only. More info.

関連製品シリーズ