サイトの設定

倉庫
言語の設定
通貨の設定
製品
リソース
ビデオライブラリ
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CMA Family

Automotive SMT Common Mode Chokes

RoHS準拠 AEC-Q flag
The CMA family of automotive qualified common mode chokes provide high current capability, high frequency noise suppression, and high isolation voltage for automotive power electronics. Suitable for inverters, motor drives, onboard chargers, as well as telecom and industrial applications, the CMA series complements the Cx common mode choke series with AEC qualified reliability.
  • Solutions for use in a wide array of power line circuits 
  • Ideal for use in consumer electronics and industrial applications
  • Suppression of high frequency common mode noise up to 100 MHz
  • Excellent current ratings – up to 8.2 A
  • Isolation (hipot) up to 1500 Vrms
  • Surface mount toroids
  • AEC-Q200 qualified

今すぐ購入:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. 在庫あり、即日出荷可能.
サンプルを依頼:
デザイナーズキット:
キット 値 価格
C523 12 values (3 of each) $79.00

仕様

Electrical specifications at 25°C.

部品番号 1 ライン コモンモード
ピークインピーダンス (kΩ)
最小
インダクタンス (mH) 2
インダクタンス (mH) 2 Irms (A) 3 DCR max (mΩ) 4 絶縁
電圧 (Vrms) 5
CMA1305-513LD 2 2.7 @ 32.8 MHz 0.33 0.51 2.5 47.0 1500
CMA1305-104LD 2 4.6 @ 25.0 MHz 0.65 1.0 1.8 100 1500
CMA1305-224LD 2 9.5 @ 11.9 MHz 1.4 2.2 1.0 355 1500
CMA1305-474LD 2 2.0 @ 2.6 MHz 0.31 0.47 2.5 45.6 1500
CMA1305-105LD 2 4.1 @ 2.5 MHz 0.65 1.0 2.1 86.0 1500
CMA1305-225LD 2 8.1 @ 2.1 MHz 1.4 2.2 1.2 208 1500
CMA1609-513LD 2 2.7 @ 29.8 MHz 0.33 0.51 3.1 34.0 1500
CMA1609-104LD 2 4.3 @ 20.2 MHz 0.65 1.0 2.0 79.0 1500
CMA1609-224LD 2 8.2 @ 11.7 MHz 1.4 2.2 1.2 216 1500
CMA1609-474LD 2 1.9 @ 2.6 MHz 0.31 0.47 4.3 19.4 1500
CMA1609-105LD 2 3.7 @ 2.4 MHz 0.65 1.0 2.6 49.0 1500
CMA1609-225LD 2 8.5 @ 1.8 MHz 1.4 2.2 1.4 143 1500
CMA1910-513LD 2 2.3 @ 11.4 MHz 0.33 0.51 5.2 18.0 1500
CMA1910-104LD 2 3.7 @ 8.5 MHz 0.65 1.0 3.0 50.0 1500
CMA1910-224LD 2 7.6 @ 5.7 MHz 1.4 2.2 1.9 124 1500
CMA1910-474LD 2 1.9 @ 2.0 MHz 0.31 0.47 6.0 13.7 1500
CMA1910-105LD 2 3.6 @ 1.8 MHz 0.65 1.0 4.0 29.0 1500
CMA1910-225LD 2 7.7 @ 1.6 MHz 1.4 2.2 2.3 80.0 1500
CMA3113-513LD 2 2.3 @ 11.4 MHz 0.33 0.51 7.0 12.0 1500
CMA3113-104LD 2 3.7 @ 8.5 MHz 0.65 1.0 6.1 16.0 1500
CMA3113-224LD 2 7.6 @ 5.7 MHz 1.4 2.2 3.6 43.0 1500
CMA3113-474LD 2 1.2 @ 1.1 MHz 0.31 0.47 8.2 8.7 1500
CMA3113-105LD 2 2.5 @ 1.0 MHz 0.65 1.0 6.6 14.0 1500
CMA3113-225LD 2 5.7 @ 0.90 MHz 1.4 2.2 3.7 39.8 1500
メモ
  1. Packaging: D = 13″ machine-ready reel. EIA-481 embossed plastic tape. See packaging info below for tape and reel quantities.
  2. Inductance shown for each winding. Measurement details are part number specific. See part number page in datasheet for details.
  3. Current flows through both windings connected in series that causes a 40°C rise. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is specified per winding.
  5. Isolation (hipot) measured for 1 minute.

終端処理:

  • RoHS compliant tin-silver over copper.

パッケージ:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
    • CMA1305: 600 parts per full reel
    • CMA1609: 350 parts per full reel
    • CMA1910: 250 parts per full reel
    • CMA3113: 120 parts per full reel
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +125°C with Irms current
保管温度範囲:
Component: –40°C to +155°C.
Tray packaging: –40°C to +80°C
最大部品温度:
+155°C (ambient + temp rise)
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

CMA1305 - Attenuation (high inductance)

CMA1305 - Attenuation (low inductance)

CMA1305 - Impedance vs Frequency

CMA1609 - Attenuation (high inductance)

CMA1609 - Attenuation (low inductance)

CMA1609 - Impedance vs Frequency

CMA1910 - Attenuation (high inductance)

CMA1910 - Attenuation (low inductance)

CMA1910 - Impedance vs Frequency

CMA3113 - Attenuation (high inductance)

CMA3113 - Attenuation (low inductance)

CMA3113 - Impedance vs Frequency

物理的特徴

CMA1305

    

CMA1609

cma1305d.gif   cma1609d.gif

CMA1910

 


CMA3113

cma1910d.gif   cma3113d.gif



 
Part
number
L max
in/mm
W max
in/mm
H max
in/mm
Weight
(g)
CMA1305 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1609 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1910 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA3113 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5

テープ&リール仕様

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T  
CMA1305 600 330 100 13 30,4 24,4 24 16 4 2 5,5 0,4 part_or_aj.gif
CMA1609 350 330 100 13 30,4 24,4 24 20 4 2 9,10 0,5 part_or_bn.gif
CMA1910 250 330 100 13 38,4 32,4 32 24 4 2 10,1 0,5 part_or_aj.gif
CMA3113 120 330 100 13 50,4 44,4 44 40 4 2 12,4 0,5 part_or_cg.jp

一般仕様

コア材料:
Ferrite
重量:
See table under Physical Characteristics
パッケージ:
CMA1305: 600/13″ reel Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 5.5 mm pocket depth
CMA1609: 350/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 20 mm pocket spacing, 9.10 mm pocket depth
CMA1910: 250/13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 10.1 mm pocket depth
CMA3113: 120/13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 40 mm pocket spacing, 12.4 mm pocket depth
Winding to Winding Isolation:
1500 Vrms

洗浄

湿度感度レベル(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB洗浄:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

関連製品シリーズ

関連製品ファミリー