Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

Miniature Flyback Transformers

for Power over Ethernet

RoHS-konform
  • Developed for Powered Devices (PD) in 6 Watt IEEE 802.3af compliant PoE applications
  • 36 – 72 V input
  • Versions for continuous and discontinuous modes of operation
  • 12 V, 20 mA bias winding output
  • Custom versions available
  • Samples of all values are available in Coilcraft Designer's Kit C382

Jetzt kaufen:
Anzahl Einzelpreis
1 $3,19
400 $2,93
800 $2,49
1200 $2,08
2400 $1,87
5000 $1,71

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:
Designer-Kits:
Kit Werte Preis
C382 10 (2 of each) $53,00

Technische Daten

Electrical specifications at 25°C.

Continious mode: Designed to remain in continuous mode operation at power levels of 3 Watts and above.

Discontinuous mode

Teilenummer 1
(Hover for schematics)
Leistung (W) Induktivität
bei 0A (µH) 2
(Toleranz: ±10%)
Induktivität
min (µH)
DCR max 3 Streu-
induktivitätmax (µH) 4
Windungsverhältnis Isolations-
spannung (Vrms) 5
Sekundär-
Ausgang (V, ) 6
Pri (Ω) Sec (Ω) Bias (Ω) Pri : Sec : Bias
POE60D-18LD 6 75,0 75,0 @ 1 A 0,311 0,018 0,575 6,7 1 : 0.063 : 0.344 1500 1,8 V , 3 A
POE60D-25LD 6 80,0 80,0 @ 0,95 A 0,219 0,018 0,388 5,0 1 : 0.083 : 0.333 1500 2,5 V , 2 A
POE60D-33LD 6 85,0 85,0 @ 0,9 A 0,285 0,026 0,530 4,0 1 : 0.1 : 0.333 1500 3,3 V , 2 A
POE60D-50LD 6 90,0 90,0 @ 0,85 A 0,271 0,033 0,529 3,1 1 : 0.143 : 0.357 1500 5 V , 1 A
POE60D-12LD 6 95,0 95,0 @ 0,8 A 0,265 0,074 0,484 2,4 1 : 0.333 : 0.333 1500 12 V , 500 mA

Continuous mode

Teilenummer 1
(Hover for schematics)
Leistung (W) Induktivität
bei 0A (µH) 2
(Toleranz: ±10%)
Induktivität
min (µH)
DCR max 3 Streu-
induktivitätmax (µH) 4
Windungsverhältnis Isolations-
spannung (Vrms) 5
Sekundär-
Ausgang (V, ) 6
Pri (Ω) Sec (Ω) Bias (Ω) Pri : Sec : Bias
POE60C-18LD 6 167,0 150,3 @ 0,62 A 0,303 0,017 0,570 7,8 1 : 0.063 : 0.344 1500 1,8 V , 3 A
POE60C-25LD 6 177,0 159,3 @ 0,6 A 0,353 0,027 0,660 7,0 1 : 0.083 : 0.333 1500 2,5 V , 2 A
POE60C-33LD 6 184,0 165,6 @ 0,57 A 0,286 0,026 0,515 4,0 1 : 0.1 : 0.333 1500 3,3 V , 2 A
POE60C-50LD 6 193,0 173,7 @ 0,55 A 0,344 0,043 0,660 8,0 1 : 0.143 : 0.343 1500 5 V , 1 A
POE60C-12LD 6 204,0 183,6 @ 0,52 A 0,293 0,083 0,545 5,8 1 : 0.333 : 0.333 1500 12 V , 500 mA
Hinweise
  1. When ordering, please specify packaging code: e.g. POE60D-12LD
  2. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary winding with the secondary winding shorted.
  5. 1500 Vrms winding to winding isolation.
  6. Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 0.2 A.
  • Designed to remain in continuous mode operation at power levels of 3 Watts and above.

Anschlüsse:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Verpackung:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (400 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
–40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Pläne/Diagramme

poe_mins.gif

The primary windings and the
secondary windings are to be connected
in parallel on the PC board.

Physikalische Eigenschaften

poe_mind.gif

dims_inches_mm-(3).gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
400 330 100 13 38,4 32,4 32 20 4 2 7,6 0,4

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
2.6 – 2.9 g

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested with pure water or alcohol only. More info.

Verwandte Produktreihen