Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

SLV1211 Series

TLVR Shielded Power Inductors

RoHS-konform Halogenfrei
The SLV1211 Series Trans-Inductor Voltage Regulator (TLVR) inductors are designed for use in voltage regulator modules (VRMs) and point-of-load (PoL) converters. With a compact 12 × 6 mm footprint and high power density, these inductors deliver efficient performance in space-constrained designs. This series provides low DCR, tight magnetic coupling, and excellent thermal performance, enabling fast transient response and supporting current ratings up to 150 A. The SLV1211 is well-suited for next-generation CPUs, GPUs, ASICs, and SoCs used in servers, data centers, and various power applications.
  • Trans-inductor Voltage Regulator (TLVR) inductor
  • Optimized for fast transient response in multi-phase converter designs
  • High efficiency with low DCR
  • High saturation current up to 152 A

Jetzt kaufen:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Technische Daten

Electrical specifications at 25°C.

Teilenummer Induktivität (nH) 1
(Toleranz: ±10%)
DCR ± 10% (mΩ) 2 SRF typ (MHz) Isat (A) 3 Irms (A) 4
Pri Sec at 25°C at 100°C at 125°C 20°C rise 40°C rise
SLV1211-700KED 70 0,125 0,41 183 152 133 126 43 60
SLV1211-101KED 100 0,125 0,41 138 125 102 97 43 60
SLV1211-121KED 120 0,125 0,41 114 105 87 82 43 60
SLV1211-161KED 160 0,125 0,41 96 77 62 58 43 60
SLV1211-181KED 180 0,125 0,41 79 69 54 51 43 60
SLV1211-201KED 200 0,125 0,41 66 59 47 43 43 60
Hinweise
  1. Inductance at 100 kHz, 0.1 Vrms, 0 Adc.
  2. DCR is measured on a micro-ohmmeter at points indicated in the diagram below.
    slv1211_dcr-test-points.gif
  3. Isat: DC current that causes a 20% (typ) inductance drop from its value without current. Temperature derating curves.
  4. Irms: Current applied to the primary winding (pins 1 – 4) that causes the specified temperature rise from a 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.

 

Anschlüsse:

  • RoHS compliant matte tin over nickel over copper.

Verpackung:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (450 parts per reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
–40°C to +85°C with (40°C rise) Irms
Lagertemperaturbereich:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximale Bauteiltemperatur:
+125°C (ambient + temp rise)
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

L vs Frequency

L vs Current vs Temperature

Pläne/Diagramme

slv1211s-(1).gif

Physikalische Eigenschaften

slv1211d.gif

dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_bz.gif
450 330 100 13 30,4 24,4 24 12 4 2 11,45 0,5

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
3.5 – 3.6 g
Verpackung:
450/13″ reel; Plastic tape: 24 mm wide, 0.5 mm thick, 12 mm pocket spacing, 11.45 mm pocket depth

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produktreihen