SLV Family

SLV’s dual-winding and compensating inductors link all phases to dynamically optimize effective inductance. This reduces ripple current, improves transient response, and can reduce the number of output capacitors.

该家族系列

产品系列 电感 长度 (mm) 宽度 (mm) 高度 (mm)
SLV9080 50 nH — 200 nH 9.15 6.4 8.5 查看系列
SLV1211 70 nH — 200 nH 12.2 6.2 11.3 查看系列