High Current Ferrite Beads

High-current ferrite beads optimized for CISPR 25 EMC compliance, providing effective EMI suppression from 30 MHz to 3 GHz and reliable performance at elevated temperatures.
产品系列 电感 长度 (mm) 宽度 (mm) 高度 (mm)
SLZ4040 30 nH — 80 nH 4.0 4.0 4.0 查看系列
SLZ7030 40 nH — 80 nH 7.3 6.45 3.0 查看系列
SLZ1380 100 nH — 330 nH 13.7 12.6 8.0 查看系列