站点设定

仓库
语言设定
货币设定
资源
视频库
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

KTA3030 Series

Ultra-Low Loss Shielded Power Inductors

符合RoHS 无卤素 AEC-Q flag
The KTA3030 Series molded power inductors offer ultra-low inductance values starting from 40 nH, making them ideal for today’s low-voltage, high-current DC-DC converters. Designed for single-phase and multiphase VRMs and PoL regulators, the KTA3030 delivers fast transient response, high current handling, and low DC as well as AC losses in a compact  package. The series is ideal for modern CPUs, GPUs, ASICs, and SoCs in servers, data centers, as well as automotive power applications.
  • High current; very low DCR; soft saturation
  • AEC-Q200 qualified
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations

立即购买:
计数 单价
1 $2.14
100 $1.89
300 $1.42
600 $0.86
1000 $0.67
2500 $0.57
5000 $0.53

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:
设计套件:
套件 电感值 价格
C524 6 (3 of each) $45.00

规格

Electrical specifications at 25°C. Operating voltage 100 V**

零件号 1 电感 (nH) 2
(公差: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
KTA3030-400MEC 40 0.83 1.0 650 22.0 38.0 56.0 30.5 41.6
KTA3030-620MEC 62 0.83 1.0 455 22.0 36.0 50.0 30.5 41.6
KTA3030-820MEC 82 1.38 1.6 480 17.9 31.0 46.0 23.3 31.8
KTA3030-131MEC 130 1.38 1.6 330 15.5 25.5 36.0 23.3 31.8
KTA3030-241MEC 240 2.52 2.9 235 11.7 18.9 26.5 17.2 23.6
KTA3030-391MEC 390 4.65 5.35 195 9.4 14.9 20.0 12.1 16.3
注释
  1. When ordering, please specify packaging code: e.g. KTA3030-391MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Voltage capability varies by part number and in many cases may be higher than the listed voltage.

端子:

  • E = Halogen free component. RoHS tin-silver (96.5/3.5) over copper terminations.

包装:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (2000 parts per full reel).
    Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
环境
环境:
符合RoHS , 无卤素
环境温度范围:
–40°C to +125°C with (40°C rise) Irms current
储存温度范围:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
最高元件温度:
+165°C (ambient + temp rise)
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

L vs Frequency

L vs Frequency

物理特性

kta3030d.gif

 
Dash E
min
E
max
F
min
F
max
G
typ
H
typ
 
400 0.030 0.041 0.033 0.041 0.071 0.048 inches
  0,77 1,03 0,85 1,05 1,80 1,22 mm
620 0.030 0.041 0.033 0.041 0.071 0.048 inches
  0,77 1,03 0,85 1,05 1,80 1,22 mm
820 0.036 0.046 0.026 0.034 0.082 0.041 inches
  0,91 1,17 0,68 0,87 2,08 1,04 mm
131 0.036 0.046 0.026 0.034 0.082 0.041 inches
  0,91 1,17 0,67 0,87 2,08 1,04 mm
241 0.037 0.047 0.019 0.027 0.083 0.033 inches
  0,93 1,19 0,48 0,68 2,12 0,85 mm
391 0.037 0.048 0.015 0.023 0.085 0.030 inches
  0,95 1,21 0,38 0,58 2,16 0,75 mm

卷装规格

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cb.gif
600 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,3 0,30
* Special order

一般规格

核心材料:
Composite
重量:
0.18 g
包装:
Packaging 600/7″ reel; 2000/13″ reel Plastic tape: 12 mm wide, 0.4 mm thick, 8 mm pocket spacing, 3.3 mm pocket depth

焊接/清洗

湿气敏感度等级(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
抗焊接热:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
焊接之前,请参阅焊接线艺元件
PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.