Electrical specifications at 25°C.
零件号 | L min (µH) 1 | L typ (µH) 2 | 额定电流 (A) | DCR max (mΩ) 3 | SRF typ (MHz) | H max | L max | W max | X (±0.01/0.25) | Y (±0.01/0.25) | Z (pins 1 & 4) | V (pins 1 & 4) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DMT2-80-6.3L | 80 | 185 | 6.3 | 50.0 | 4.5 | 1.6 / 40.6 | 1.6 / 40.6 | 0.9 / 22.9 | 0.9 / 22.9 | 0.6 / 15.2 | 0.04 / 1.04 | 0.05 / 1.32 |