Electrical specifications at 25°C.
零件号 | L min (µH) 1 | L typ (µH) 2 | 额定电流 (A) | DCR max (mΩ) 3 | SRF typ (MHz) | H max | L max | W max | X (±0.01/0.25) | Y (±0.01/0.25) | Z (pins 1 & 4) | V (pins 1 & 4) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DMT2-134-4.8L | 134 | 312 | 4.8 | 100 | 2.8 | 1.6 / 40.6 | 1.6 / 40.6 | 0.9 / 22.9 | 0.9 / 22.9 | 0.6 / 15.2 | 0.05 / 1.32 | 0.06 / 1.6 |