Electrical specifications at 25°C.
零件号 | L min (µH) 1 | L typ (µH) 2 | 额定电流 (A) | DCR max (mΩ) 3 | SRF typ (kHz) | H max | L max | W max | X (±0.01/0.25) | Y (±0.01/0.25) | Z (pins 1 & 4) | V (pins 1 & 4) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DMT3-695-2.4L | 695 | 1312 | 2.4 | 550 | 920 | 1.9 / 48.3 | 1.85 / 47.0 | 0.95 / 24.1 | 1.2 / 30.5 | 0.7 / 17.8 | 0.05 / 1.32 | 0.06 / 1.6 |