站点设定

仓库
语言设定
货币设定
资源
视频库
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZE2652 Series

Shielded Power Inductors for Texas Instruments PMP23420

符合RoHS 无卤素 AEC-Q flag
Optimized for Texas Instruments’ reference design PMP23420, the ZE2652-AE offers lower DCR and reduced AC losses compared to our standard XGL1313-222, delivering higher efficiency and improved performance.
  • Optimized for reference design PMP23420 from Texas Instruments
  • Industry’s lowest DCR and low power losses
  • High current handling with soft saturation characteristics
  • AEC-Q200 qualified

立即购买:

很抱歉,目前我们的网上商店不提供所选元件。

请点击“请求报价”联系支持部门,以获取自定义报价或了解更多信息。

. 现货,可今天发货.
索取样品:

规格

Electrical specifications at 25°C. Operating voltage 60 V**

零件号 1 电感 (µH) 2
(公差: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
ZE2652-AED 2.2 1.25 1.5 18 20 32 44 33.8 46.5
注释
  1. When ordering, please specify termination code: e.g. ZE2652-AED
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
    Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.
 

端子:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

包装:

  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
环境
环境:
符合RoHS , 无卤素
环境温度范围:
–40°C to +125°C with (40°C rise) Irms current
储存温度范围:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
最高元件温度:
+165°C (ambient + temp rise)
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

L vs Current

L vs Frequency

物理特性

ze2652d.gif

dims_inches_mm.gif

卷装规格

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
200 330 100 13 38,4 32,4 32 24 4 2 13,2 0,5

一般规格

核心材料:
Composite
重量:
12 g
包装:
200/13″ reel Plastic tape: 32 mm wide, 0.50 mm thick, 24 mm pocket spacing, 13.2 mm pocket depth

焊接/清洗

湿气敏感度等级(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
抗焊接热:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
焊接之前,请参阅焊接线艺元件
PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

相关产品系列

相关产品族