RFC/RFB Family

Coilcraft RFB/RFC Family unshielded, radial-leaded inductors are a low-cost option for general-purpose applications.  High-reliability extended temperature versions of many series are available for space, military, and other critical applications.  RFC series are cost-reduced higher inductance versions.
  • Open magnetic path
  • Rugged through-hole (TH) mount construction
  • High saturation current ratings
  • Ferrite core gives flat L vs I curve

该家族系列

产品系列 电感 长度 (mm) 宽度 (mm) 高度 (mm)
RFC0807BV 39 µH 1200 µH 8.8 8.8 7.5 查看系列