Electrical specifications at 25°C.
| 零件号 1 | 线组数 |
共模 峰值阻抗 (kΩ) |
最小 电感 (mH) 2 |
电感 (mH) 2 | Irms (A) 3 | DCR max (mΩ) 4 |
隔离 电压 (Vrms) 5 |
|---|---|---|---|---|---|---|---|
| CMA1305-513LD | 2 | 2.7 @ 32.8 MHz | 0.33 | 0.51 | 2.5 | 47.0 | 1500 |
| CMA1305-104LD | 2 | 4.6 @ 25.0 MHz | 0.65 | 1.0 | 1.8 | 100 | 1500 |
| CMA1305-224LD | 2 | 9.5 @ 11.9 MHz | 1.4 | 2.2 | 1.0 | 355 | 1500 |
| CMA1305-474LD | 2 | 2.0 @ 2.6 MHz | 0.31 | 0.47 | 2.5 | 45.6 | 1500 |
| CMA1305-105LD | 2 | 4.1 @ 2.5 MHz | 0.65 | 1.0 | 2.1 | 86.0 | 1500 |
| CMA1305-225LD | 2 | 8.1 @ 2.1 MHz | 1.4 | 2.2 | 1.2 | 208 | 1500 |
| CMA1609-513LD | 2 | 2.7 @ 29.8 MHz | 0.33 | 0.51 | 3.1 | 34.0 | 1500 |
| CMA1609-104LD | 2 | 4.3 @ 20.2 MHz | 0.65 | 1.0 | 2.0 | 79.0 | 1500 |
| CMA1609-224LD | 2 | 8.2 @ 11.7 MHz | 1.4 | 2.2 | 1.2 | 216 | 1500 |
| CMA1609-474LD | 2 | 1.9 @ 2.6 MHz | 0.31 | 0.47 | 4.3 | 19.4 | 1500 |
| CMA1609-105LD | 2 | 3.7 @ 2.4 MHz | 0.65 | 1.0 | 2.6 | 49.0 | 1500 |
| CMA1609-225LD | 2 | 8.5 @ 1.8 MHz | 1.4 | 2.2 | 1.4 | 143 | 1500 |
| CMA1910-513LD | 2 | 2.3 @ 11.4 MHz | 0.33 | 0.51 | 5.2 | 18.0 | 1500 |
| CMA1910-104LD | 2 | 3.7 @ 8.5 MHz | 0.65 | 1.0 | 3.0 | 50.0 | 1500 |
| CMA1910-224LD | 2 | 7.6 @ 5.7 MHz | 1.4 | 2.2 | 1.9 | 124 | 1500 |
| CMA1910-474LD | 2 | 1.9 @ 2.0 MHz | 0.31 | 0.47 | 6.0 | 13.7 | 1500 |
| CMA1910-105LD | 2 | 3.6 @ 1.8 MHz | 0.65 | 1.0 | 4.0 | 29.0 | 1500 |
| CMA1910-225LD | 2 | 7.7 @ 1.6 MHz | 1.4 | 2.2 | 2.3 | 80.0 | 1500 |
| CMA3113-513LD | 2 | 2.3 @ 11.4 MHz | 0.33 | 0.51 | 7.0 | 12.0 | 1500 |
| CMA3113-104LD | 2 | 3.7 @ 8.5 MHz | 0.65 | 1.0 | 6.1 | 16.0 | 1500 |
| CMA3113-224LD | 2 | 7.6 @ 5.7 MHz | 1.4 | 2.2 | 3.6 | 43.0 | 1500 |
| CMA3113-474LD | 2 | 1.2 @ 1.1 MHz | 0.31 | 0.47 | 8.2 | 8.7 | 1500 |
| CMA3113-105LD | 2 | 2.5 @ 1.0 MHz | 0.65 | 1.0 | 6.6 | 14.0 | 1500 |
| CMA3113-225LD | 2 | 5.7 @ 0.90 MHz | 1.4 | 2.2 | 3.7 | 39.8 | 1500 |
CMA1305 |
|
CMA1609 |
![]() |
![]() |
|
CMA1910 |
|
|
![]() |
![]() |

| Part number |
L max in/mm |
W max in/mm |
H max in/mm |
Weight (g) |
|---|---|---|---|---|
| CMA1305 | 0.51 / 13,0 | 0.51 / 13,0 | 0.22 / 5,6 | 1.5 |
| CMA1609 | 0.645 / 16,38 | 0.56 / 14,22 | 0.35 / 8,9 | 2.3 |
| CMA1910 | 0.77 / 19,56 | 0.77 / 17,75 | 0.39 / 9,9 | 4.2 |
| CMA3113 | 1.22 / 31,0 | 1.22 / 26,0 | 0.51 / 13,0 | 12.5 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
| CMA1305 | 600 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,5 | 0,4 | ![]() |
| CMA1609 | 350 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 9,10 | 0,5 | ![]() |
| CMA1910 | 250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 10,1 | 0,5 | ![]() |
| CMA3113 | 120 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 40 | 4 | 2 | 12,4 | 0,5 | ![]() |