A0009-AL

A0009-ALD

RoHS準拠

部品の詳細情報と仕様について

シリーズへ移動
今すぐ購入:
個数 単価
1 $4.79
150 $4.11
300 $3.56
1200 $3.13
2400 $2.67
5000 $2.43

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.
サンプルを依頼:

一般的な用途

Texas Instruments LM5000に対応

入力電圧 出力 電力 Fsw
18 V 55 V 3.3 V , 3 A 6.6 W 100 kHz

仕様

Electrical specifications at 25°C.

部品番号 1
(Hover for schematics)
インダクタンス
@0A (µH) 2
(公差: ±20%)
DCR max (Ω) 3 漏れ
インダクタンス
最大 (µH) 4
巻数比 絶縁
電圧 (Vrms) 5
In Out Aux In : Out : Aux
A0009-AL_ 100 0.15 0.01 0.15 1.0 1 : 0.33 : 1 500
メモ
  1. When ordering, please specify packaging code: e.g. A0009-ALD
  2. Inductance measured across input and auxiliary windings at 100 kHz, 0.1 Vrms, 0 Adc for one minute.
  3. DCR measured at 25°C. For other operating temperatures,use this DCR at Temperature calculator.
  4. Leakage inductance measured at 100 kHz, 0.1 Vrms from pins 1 to 4 with all other pins shorted.
  5. 500 Vrms, one minute isolation between windings. Isolation measured from pin 1 to pins 5 and 6; from 2 to 5 and 6; and from pins 1, 2, 5 and 6 to the core for one minute.

終端処理:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

パッケージ:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (150 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +85°C
保管温度範囲:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

回路図

a0009-as.gif

物理的特徴

a0009-ad.gif
dims_inches_mm.gif

テープ&リール仕様

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
150 330 100 13 50,4 44,4 44 28 4 2 13,8 0,5

一般仕様

コア材料:
Ferrite
重量:
7.86 g
パッケージ:
150 per 13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 28 mm pocket spacing, 13.8 mm pocket depth