Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZG3654-AE

RoHS-konform Halogenfrei AEC-Q flag

Für weitere Informationen und Spezifikationen zum Bauteil.

Gehe zu Baureihe
Jetzt kaufen:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Technische Daten

Electrical specifications at 25°C.

Teilenummer
(Hover for schematics)
Induktivität
bei 0A (µH) 1
DCR max 2 Streu-
induktivitätmax (µH) 3
Windungsverhältnis Kapazität
max (pF) 4
SRF typ (MHz) Volt-Zeit-
Produkt (V-µs) 5
Isolations-
spannung (Vrms) 6
Pri (Ω) Sec (Ω) Pri : Sec
ZG3654-AEC 240 0,875 0,500 4,0 1 : 0.67 18,4 2,9 48,6 2474
Hinweise
  1. Inductance is measured at 100 kHz, 0.1 Vrms, 0 ADC on an Agilent 4263B (or equivalent).
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage Inductance is for the primary, measured at 100 kHz, 0.1 Vrms on Agilent 4263B (or equivalent) with secondary windings shorted together with pins 3,4 shorted.
  4. Interwinding capacitance is measured at 250 KHz, 0.1 Vrms on Voltech across pins 1 and 4.
  5. Volt-time is for the primary, between pin 1 and pin 2.
  6. One minute isolation (hipot) between primary and secondary.

Anschlüsse:

  • E = RoHS compliant tin-silver over tin over nickel over phos bronze.

Verpackung:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (350 (ZG3651, ZG3652) parts per full reel, 400 (ZG3653, ZG3654) parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. 1500 (ZG3651, ZG3652) parts per full reel, 1200 (ZG3653, ZG3654) parts per full reel). Factory order only, not stocked.
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform , Halogenfrei
Umgebungstemperaturbereich:
–40°C to +125°C
Lagertemperaturbereich:
Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
Maximale Bauteiltemperatur:
+140°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Pläne/Diagramme

zg365xs.gif

Physikalische Eigenschaften

ZG3651, ZG3652


zg3651_zg3652d.gif

ZG3653, ZG3654

zg3653_zg3654d.gif

dims_inches_mm.gif
 

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
 

ZG3651, ZG3652

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (330 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
350 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,5 0,4
* Special order

ZG3653, ZG3654

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (330 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
400 1200* 178/330 60/100 13 30,4 24,4 24 8 4 2 5,5 0,4
* Special order

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
0.40 – 0.60 g
Verpackung:
ZG3651, ZG3652: 350/7″ reel; 1500/13″ reel Plastic tape: 16 mm wide, 0.40 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth.

ZG3653, ZG3654: 400/7″ reel; 1200/13″ reel Plastic tape: 24 mm wide, 0.40 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth.

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested with pure water or alcohol only. More info.

Verwandte Produkte