Electrical specifications at 25°C.
| Teilenummer 1 | Leitungen |
Gleichtakt- spitzenimpedanz (kΩ) |
Induktivität min (mH) 2 |
Induktivität (mH) 2 | Irms (A) 3 | DCR max (mΩ) 4 |
Isolations- spannung (Vrms) 5 |
|---|---|---|---|---|---|---|---|
| CMA1305-513LD | 2 | 2,7 @ 32,8 MHz | 0,33 | 0,51 | 2,5 | 47,0 | 1500 |
| CMA1305-104LD | 2 | 4,6 @ 25,0 MHz | 0,65 | 1,0 | 1,8 | 100 | 1500 |
| CMA1305-224LD | 2 | 9,5 @ 11,9 MHz | 1,4 | 2,2 | 1,0 | 355 | 1500 |
| CMA1305-474LD | 2 | 2,0 @ 2,6 MHz | 0,31 | 0,47 | 2,5 | 45,6 | 1500 |
| CMA1305-105LD | 2 | 4,1 @ 2,5 MHz | 0,65 | 1,0 | 2,1 | 86,0 | 1500 |
| CMA1305-225LD | 2 | 8,1 @ 2,1 MHz | 1,4 | 2,2 | 1,2 | 208 | 1500 |
| CMA1609-513LD | 2 | 2,7 @ 29,8 MHz | 0,33 | 0,51 | 3,1 | 34,0 | 1500 |
| CMA1609-104LD | 2 | 4,3 @ 20,2 MHz | 0,65 | 1,0 | 2,0 | 79,0 | 1500 |
| CMA1609-224LD | 2 | 8,2 @ 11,7 MHz | 1,4 | 2,2 | 1,2 | 216 | 1500 |
| CMA1609-474LD | 2 | 1,9 @ 2,6 MHz | 0,31 | 0,47 | 4,3 | 19,4 | 1500 |
| CMA1609-105LD | 2 | 3,7 @ 2,4 MHz | 0,65 | 1,0 | 2,6 | 49,0 | 1500 |
| CMA1609-225LD | 2 | 8,5 @ 1,8 MHz | 1,4 | 2,2 | 1,4 | 143 | 1500 |
| CMA1910-513LD | 2 | 2,3 @ 11,4 MHz | 0,33 | 0,51 | 5,2 | 18,0 | 1500 |
| CMA1910-104LD | 2 | 3,7 @ 8,5 MHz | 0,65 | 1,0 | 3,0 | 50,0 | 1500 |
| CMA1910-224LD | 2 | 7,6 @ 5,7 MHz | 1,4 | 2,2 | 1,9 | 124 | 1500 |
| CMA1910-474LD | 2 | 1,9 @ 2,0 MHz | 0,31 | 0,47 | 6,0 | 13,7 | 1500 |
| CMA1910-105LD | 2 | 3,6 @ 1,8 MHz | 0,65 | 1,0 | 4,0 | 29,0 | 1500 |
| CMA1910-225LD | 2 | 7,7 @ 1,6 MHz | 1,4 | 2,2 | 2,3 | 80,0 | 1500 |
| CMA3113-513LD | 2 | 2,3 @ 11,4 MHz | 0,33 | 0,51 | 7,0 | 12,0 | 1500 |
| CMA3113-104LD | 2 | 3,7 @ 8,5 MHz | 0,65 | 1,0 | 6,1 | 16,0 | 1500 |
| CMA3113-224LD | 2 | 7,6 @ 5,7 MHz | 1,4 | 2,2 | 3,6 | 43,0 | 1500 |
| CMA3113-474LD | 2 | 1,2 @ 1,1 MHz | 0,31 | 0,47 | 8,2 | 8,7 | 1500 |
| CMA3113-105LD | 2 | 2,5 @ 1,0 MHz | 0,65 | 1,0 | 6,6 | 14,0 | 1500 |
| CMA3113-225LD | 2 | 5,7 @ 0,90 MHz | 1,4 | 2,2 | 3,7 | 39,8 | 1500 |
CMA1305 |
|
CMA1609 |
![]() |
![]() |
|
CMA1910 |
|
|
![]() |
![]() |

| Part number |
L max in/mm |
W max in/mm |
H max in/mm |
Weight (g) |
|---|---|---|---|---|
| CMA1305 | 0.51 / 13,0 | 0.51 / 13,0 | 0.22 / 5,6 | 1.5 |
| CMA1609 | 0.645 / 16,38 | 0.56 / 14,22 | 0.35 / 8,9 | 2.3 |
| CMA1910 | 0.77 / 19,56 | 0.77 / 17,75 | 0.39 / 9,9 | 4.2 |
| CMA3113 | 1.22 / 31,0 | 1.22 / 26,0 | 0.51 / 13,0 | 12.5 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
| CMA1305 | 600 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 5,5 | 0,4 | ![]() |
| CMA1609 | 350 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 9,10 | 0,5 | ![]() |
| CMA1910 | 250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 10,1 | 0,5 | ![]() |
| CMA3113 | 120 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 40 | 4 | 2 | 12,4 | 0,5 | ![]() |