Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CMA Family

Automotive SMT Common Mode Chokes

RoHS-konform AEC-Q flag
The CMA family of automotive qualified common mode chokes provide high current capability, high frequency noise suppression, and high isolation voltage for automotive power electronics. Suitable for inverters, motor drives, onboard chargers, as well as telecom and industrial applications, the CMA series complements the Cx common mode choke series with AEC qualified reliability.
  • Solutions for use in a wide array of power line circuits 
  • Ideal for use in consumer electronics and industrial applications
  • Suppression of high frequency common mode noise up to 100 MHz
  • Excellent current ratings – up to 8.2 A
  • Isolation (hipot) up to 1500 Vrms
  • Surface mount toroids
  • AEC-Q200 qualified

Jetzt kaufen:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. Auf Lager, noch heute versandbereit.
Muster anfordern:
Designer-Kits:
Kit Werte Preis
C523 12 values (3 of each) $79,00

Technische Daten

Electrical specifications at 25°C.

Teilenummer 1 Leitungen Gleichtakt-
spitzenimpedanz (kΩ)
Induktivität
min (mH) 2
Induktivität (mH) 2 Irms (A) 3 DCR max (mΩ) 4 Isolations-
spannung (Vrms) 5
CMA1305-474LD 2 2,0 @ 2,6 MHz 0,31 0,47 2,5 45,6 1500
CMA1305-105LD 2 4,1 @ 2,5 MHz 0,65 1,0 2,1 86,0 1500
CMA1305-225LD 2 8,1 @ 2,1 MHz 1,43 2,2 1,2 208 1500
CMA1609-474LD 2 1,9 @ 2,6 MHz 0,31 0,47 4,3 19,4 1500
CMA1609-105LD 2 3,7 @ 2,4 MHz 0,65 1,0 2,6 49,0 1500
CMA1609-225LD 2 8,5 @ 1,8 MHz 1,43 2,2 1,4 143 1500
CMA1910-474LD 2 1,9 @ 2,0 MHz 0,31 0,47 6,0 13,7 1500
CMA1910-105LD 2 3,6 @ 1,8 MHz 0,65 1,0 4,0 29,0 1500
CMA1910-225LD 2 7,7 @ 1,6 MHz 1,43 2,2 2,3 80,0 1500
CMA3113-474LD 2 1,2 @ 1,1 MHz 0,31 0,47 8,2 8,7 1500
CMA3113-105LD 2 2,5 @ 1,0 MHz 0,65 1,0 6,6 14,0 1500
CMA3113-225LD 2 5,7 @ 0,90 MHz 1,43 2,2 3,7 39,8 1500
Hinweise
  1. Packaging: D = 13″ machine-ready reel. EIA-481 embossed plastic tape. See packaging info below for tape and reel quantities.
  2. Inductance shown for each winding. Measurement details are part number specific. See part number page in datasheet for details.
  3. Current flows through both windings connected in series that causes a 40°C rise. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is specified per winding.
  5. Isolation (hipot) measured for 1 minute.

Anschlüsse:

  • RoHS compliant tin-silver over copper.

Verpackung:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
    • CMA1305: 600 parts per full reel
    • CMA1609: 350 parts per full reel
    • CMA1910: 250 parts per full reel
    • CMA3113: 120 parts per full reel
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
–40°C to +125°C with Irms current
Lagertemperaturbereich:
Component: –40°C to +155°C.
Tray packaging: –40°C to +80°C
Maximale Bauteiltemperatur:
+155°C (ambient + temp rise)
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Physikalische Eigenschaften

See datasheet for dimensional drawings.

 
Part
number
L max
in/mm
W max
in/mm
H max
in/mm
Weight
(g)
CMA1305-474LD 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1305-105LD 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1305-225LD 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1609-474LD 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1609-105LD 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1609-225LD 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1910-474LD 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA1910-105LD 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA1910-225LD 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA3113-474LD 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5
CMA3113-105LD 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5
CMA3113-225LD 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5

Gurt/Rolle-Spezifikationen

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T  
CMA1305 600 330 100 13 30,4 24,4 24 16 4 2 5,5 0,4 part_or_aj.gif
CMA1609 350 330 100 13 30,4 24,4 24 20 4 2 9,10 0,5 part_or_bn.gif
CMA1910 250 330 100 13 38,4 32,4 32 24 4 2 10,1 0,5 part_or_aj.gif
CMA3113 120 330 100 13 50,4 44,4 44 40 4 2 12,4 0,5 part_or_cg.jp

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
See table under Physical Characteristics
Verpackung:
CMA1305: 600/13″ reel Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 5.5 mm pocket depth
CMA1609: 350/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 20 mm pocket spacing, 9.10 mm pocket depth
CMA1910: 250/13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 10.1 mm pocket depth
CMA3113: 120/13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 40 mm pocket spacing, 12.4 mm pocket depth
Winding to Winding Isolation:
1500 Vrms

Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Verwandte Produktreihen

Verwandte Produktfamilien