SWB Wideband RF Transformers

RoHS準拠
  • Surface Mount and Through Hole versions
  • 500 Vrms, one minute interwinding isolation (hipot)
  • 250 mA max current rating; 1/4 Watt RF input power
  • For a smaller package size, see our PWB Series

今すぐ購入:
個数 単価
1 $3.90
50 $3.23
250 $2.43
500 $1.51
1000 $1.35
2500 $1.22
5000 $1.11

大量のご注文または在庫のない商品については、お見積もりをご依頼ください。

. 在庫あり、即日出荷可能.
サンプルを依頼:

仕様

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

Through hole

部品番号 1
(Hover for schematics)
巻線あたりの最小L (µH) 2 DCR max (Ω) 3 Imp. ratio
pri:sec 4
定格電流 (mA) 帯域幅 (MHz) 絶縁
電圧 (Vrms)
回路図
Pri Sec Pri Sec
SWB1010-1-PCL 95 95 0.200 0.200 1 : 1 250 0.04 — 175 500 A
SWB1010-PCL 780 780 0.320 0.320 1 : 1 250 0.005 — 100 500 A
SWB1015-PCL 80 51 0.145 0.130 1.5 : 1 250 0.1 — 150 500 A
SWB1040-PCL 95 25 0.160 0.115 4 : 1 250 0.2 — 300 500 A
SWB2010-1-PCL 95 95 0.200 0.200 1 : 1 250 0.04 — 175 500 B
SWB2010-PCL 780 780 0.320 0.320 1 : 1 250 0.005 — 100 500 B
SWB2040-PCL 95 25 0.160 0.115 4 : 1 250 0.2 — 300 500 B
SWB3010-1-PCL 95 95 0.200 0.200 1 : 1 250 0.04 — 175 500 C
SWB3010-PCL 780 780 0.320 0.320 1 : 1 250 0.005 — 100 500 C
SWB3015-PCL 80 51 0.145 0.130 1.5 : 1 250 0.1 — 150 500 C
SWB3040-PCL 95 25 0.160 0.115 4 : 1 250 0.2 — 300 500 C

Surface mount

部品番号 1
(Hover for schematics)
巻線あたりの最小L (µH) 2 DCR max (Ω) 3 Imp. ratio
pri:sec 4
定格電流 (mA) 帯域幅 (MHz) 絶縁
電圧 (Vrms)
回路図
Pri Sec Pri Sec
SWB1010-1-SMLD 95 95 0.200 0.200 1 : 1 250 0.04 — 175 500 A
SWB1010-SMLD 780 780 0.320 0.320 1 : 1 250 0.005 — 100 500 A
SWB1015-SMLD 80 51 0.145 0.130 1.5 : 1 250 0.1 — 150 500 A
SWB1040-SMLD 95 25 0.160 0.115 4 : 1 250 0.2 — 300 500 A
SWB2010-1-SMLD 95 95 0.200 0.200 1 : 1 250 0.04 — 175 500 B
SWB2010-SMLD 780 780 0.320 0.320 1 : 1 250 0.005 — 100 500 B
SWB2040-SMLD 95 25 0.160 0.115 4 : 1 250 0.2 — 300 500 B
SWB3010-1-SMLD 95 95 0.200 0.200 1 : 1 250 0.04 — 175 500 C
SWB3010-SMLD 780 780 0.320 0.320 1 : 1 250 0.005 — 100 500 C
SWB3015-SMLD 80 51 0.145 0.130 1.5 : 1 250 0.1 — 150 500 C
SWB3040-SMLD 95 25 0.160 0.115 4 : 1 250 0.2 — 300 500 C
メモ
  1. When ordering surface mount parts, please specify a packaging code: e.g. SWB3040-1-SMLD
    Through-hole parts are packaged 70 per tube and do not require a packaging code when ordering.
  2. Inductance tested at 130 kHz, 0.1 Vrms, 0 Adc
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Impedance ratio is for the full primary winding to the full secondary winding.

終端処理:

  • RoHS-compliant. Matte tin over nickel over phos bronze. Other terminations available at additional cost.

パッケージ:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +85°C
保管温度範囲:
Component: –40°C to +85°C
Packaging: –40°C to +80°C
最大部品温度:
+85°C (ambient + temp rise)
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

Attenuation vs Current

Frequency Response

Frequency Response

Frequency Response

Frequency Response

回路図

SWB10xx SWB20xx SWB30xx
wbts1.gif wbts2.gif wbts3.gif

物理的特徴

swbd.gif

dims_inches_mm.gif

テープ&リール仕様

tapereel_pl-(1).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_u.gif
500 (SMT parts)* 330 100 13 30,4 24,4 24 20 4 2 6,6 0,45
* Through-hole parts are packaged 70 per tube.

一般仕様

コア材料:
Ferrite
重量:
0.37 – 0.39 g
パッケージ:
(SM version): 500 per 13″ reel; Plastic tape: 24 mm wide, 0.45 mm thick, 20 mm pocket spacing, 6.6 mm pocket depth; (TH version): 70 per tube
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

関連製品シリーズ