Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

TTTRF4000

RoHS-konform
NOTE: We now offer an even more economical version of this series: PTRF. It is electrically identical and fits the same land pattern. Existing customers will continue to be supported.

Für weitere Informationen und Spezifikationen zum Bauteil.

Gehe zu Baureihe
Jetzt kaufen:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. Auf Lager, noch heute versandbereit.

Technische Daten

Electrical specifications at 25°C

Teilenummer 1 Leitungen Induktivität
min (µH) 2
Irms (mA) DCR max (Ω) 3 Isolations-
spannung (Vrms)
TTTRF4000L_ 2 35 500 0,135 1500
Hinweise
  1. When ordering, please specify packaging code: e.g. TTTRF4000LC
  2. Inductance per winding tested at 130 kHz.
  3. DCR per winding measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Anschlüsse:

  • L = RoHS compliant tin-silver-copper over silver-platinum-glass frit. 
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Verpackung:

  • C = 7" machine-ready reel
    EIA RS-481 clear plastic tape (500 parts per full reel).
  • B = Less than full reel
    In tape, not machine ready.  To have a leader and trailer added ($25 charge), use code letter C instead.
  • 13" reel, machine-ready 
    EIA RS-481 clear plastic tape. Factory order only, not stocked (2200 parts per full reel).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
–40°C to +85°C

Kennlinien

Typical Response

Pläne/Diagramme

tttrfs.gif

Physikalische Eigenschaften

tttrfd.gif

Gurt/Rolle-Spezifikationen


tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_h.gif
500 2200* 178/330 60/100 13 22,4 16,4 16 8 4 2 3,8 0,3
  * Special order

Allgemeine Spezifikation

Gewicht:
0.27 – 0.29 g
Verpackung:
500/7″ reel; 2200/13″ reel Plastic tape: 16 mm wide, 0.3 mm thick, 8 mm pocket spacing, 3.8 mm pocket depth.

Reinigen

Baugruppenreinigung:
Tested with pure water or alcohol only. For other solvents, see Doc787_PCB_Washing.pdf.

Verwandte Produkte

Verwandte Produktreihen