PWB Series

Wideband RF Transformers

RoHS準拠
  • Available in 1, 1.5, 2, 4 and 16 to 1 versions
  • Tapped or untapped configurations
  • 300 V interwinding isolation; 1/4 Watt input RF power rating
  • Typical applications are as impedance or isolation transformer
  • Can also be used for balanced to unbalanced (balun) conversion
  • RoHS compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C404

今すぐ購入:
個数 単価
1 $1.84
250 $1.64
500 $1.40
1000 $1.16
2500 $1.05
5000 $0.95

大量のご注文または在庫のない商品については、お見積もりをご依頼ください。

. 在庫あり、即日出荷可能.
サンプルを依頼:
デザイナーズキット:
キット 値 価格
C404 25 (3 of each) $74.00

仕様

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

部品番号 1
(Hover for schematics)
巻線あたりの最小L (µH) 2 DCR max (mΩ) 3 Imp. ratio
pri:sec
定格電流 (mA) 挿入
損失 (db)
帯域幅 (MHz) 絶縁
電圧 (Vrms)
回路図
Pri Sec Pri Sec
PWB-1.5-ALC 110 160 80.0 110 1 : 1.5 250 0.35 0.08 — 450 300 A
PWB-1.5-BLC 140 200 100 120 1 : 1.5 250 0.4 0.5 — 250 300 B
PWB-1.5-CLC 140 200 110 120 1 : 1.5 250 0.3 0.15 — 200 300 C
PWB1010LC 780 780 320 320 1 : 1 250 0.2 0.0035 — 125 300 A
PWB1010-1LC 95 95 200 200 1 : 1 250 0.2 0.03 — 250 300 A
PWB1015LC 51 80 130 145 1 : 1.5 250 0.4 0.07 — 225 300 A
PWB1040LC 25 95 115 160 1 : 4 250 0.4 0.15 — 400 300 A
PWB-16-ALC 75 1250 260 910 1 : 16 250 0.35 0.05 — 80 300 A
PWB-16-BLC 75 1250 260 910 1 : 16 250 0.3 0.075 — 90 300 B
PWB-1-ALC 40 40 70.0 70.0 1 : 1 250 0.6 0.08 — 450 300 A
PWB-1-BLC 22 22 70.0 70.0 1 : 1 250 0.4 0.13 — 425 300 B
PWB-1-CLC 22 22 70.0 70.0 1 : 1 250 0.6 0.1 — 300 300 C
PWB2010LC 780 780 320 320 1 : 1 250 0.2 0.0035 — 125 300 B
PWB2010-1LC 95 95 200 200 1 : 1 250 0.2 0.03 — 250 300 B
PWB2040LC 25 95 115 160 1 : 4 250 0.4 0.15 — 400 300 B
PWB-2-ALC 75 150 88.0 120 1 : 2 250 0.25 0.05 — 200 300 A
PWB-2-BLC 75 150 88.0 130 1 : 2 250 0.35 0.2 — 400 300 B
PWB-2-CLC 75 150 105 130 1 : 2 250 0.3 0.13 — 285 300 C
PWB3010LC 780 780 320 320 1 : 1 250 0.2 0.0035 — 125 300 C
PWB3010-1LC 95 95 200 200 1 : 1 250 0.2 0.03 — 250 300 C
PWB3015LC 51 80 130 145 1 : 1.5 250 0.4 0.07 — 225 300 C
PWB3040LC 25 95 115 160 1 : 4 250 0.4 0.15 — 400 300 C
PWB-4-ALC 25 98 75.0 135 1 : 4 250 0.5 0.15 — 500 300 A
PWB-4-BLC 25 98 75.0 135 1 : 4 250 0.5 0.14 — 700 300 B
PWB-4-CLC 25 98 75.0 135 1 : 4 250 0.5 0.14 — 500 300 C
メモ
  1. When ordering, please specify termination and packaging codes: e.g. PWB-1.5-CLD
  2. Inductance tested at 130 kHz, 0.1 Vrms, 0 Adc.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

終端処理:

  • L = RoHS compliant tin-silver-copper over tin over nickel over phos bronze.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

パッケージ:

  • C = 7″ machine ready reel. EIA-481 embossed plastic tape, 250 parts per full reel.
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • D = 13″ machine ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +85°C
保管温度範囲:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

Frequency Response

Imbalance Curve

回路図

Type A

pwbs_a.gif

Type B

pwbs_b.gif

Type C

pwbs_c.gif

物理的特徴

pwbd.gif
dims_inches_mm.gif
 

テープ&リール仕様

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
250 1000 178/330 60/100 13 22,4 16,4 16 12 4 2 5,0 0,35

一般仕様

コア材料:
Ferrite
重量:
250 – 270 mg
パッケージ:
250/7″reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 5.0 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info

関連製品シリーズ