サイトの設定

倉庫
言語の設定
通貨の設定
製品
リソース
ビデオライブラリ
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZE2652-AE

RoHS準拠 ハロゲンフリー AEC-Q flag

部品の詳細情報と仕様について

シリーズへ移動
今すぐ購入:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. 在庫あり、即日出荷可能.
サンプルを依頼:

仕様

Electrical specifications at 25°C. Operating voltage 60 V**

部品番号 1 インダクタンス (µH) 2
(公差: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
ZE2652-AED 2.2 1.25 1.5 18 20 32 44 33.8 46.5
メモ
  1. When ordering, please specify termination code: e.g. ZE2652-AED
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
    Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions.

終端処理:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

パッケージ:

  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
環境
環境:
RoHS準拠 , ハロゲンフリー
周囲温度範囲:
–40°C to +125°C with (40°C rise) Irms current
保管温度範囲:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
最大部品温度:
+165°C (ambient + temp rise)
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

L vs Current

L vs Frequency

物理的特徴

ze2652d.gif

dims_inches_mm.gif

テープ&リール仕様

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
200 330 100 13 38,4 32,4 32 24 4 2 13,2 0,5

一般仕様

コア材料:
Composite
重量:
12 g
パッケージ:
200/13″ reel Plastic tape: 32 mm wide, 0.50 mm thick, 24 mm pocket spacing, 13.2 mm pocket depth

はんだ付け/洗浄

湿度感度レベル(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
はんだに対する耐熱性:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
はんだ付けする前に、 Coilcraftコンポーネントのはんだ付けを参照してください。
PCB洗浄:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

関連製品シリーズ